Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product UB4000-30GM-E5-V15
Not available for purchase
Not available for purchase

Ultrasonic sensor UB4000-30GM-E2-V15

UB4000-30GM-E2-V15
  • Switch output
  • 5 different output functions can be set
  • Program input
  • Synchronization options
  • Deactivation option

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  UB4000-30GM-E2-V15

Product Description
Single head system
General specifications
Sensing range500 ... 4000 mm
Dead band0 ... 500 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 85 kHz
Response delayapprox. 280 ms
Indicators/operating means
LED green"Power on", program function object detected
LED yellowindication of the switching state, program function-no object detected
LED red"Error", object uncertain
Electrical specifications
Operating voltage20 ... 30 V DC , ripple 10 %SS
No-load supply current≤ 60 mA
Input
Input type1 program input,
operating distance 1: -UB ... (-UB +2 V), operating distance 2: (+UB -2 V) ... +UB 1 synchronous input
level 0: -UB ... (-UB + 1 V), level 1: (-UB + 5 V) ... +UB
Input impedance 27 kOhm
Pulse lengthSynchronization pulse: ≥ 100 µs
Synchronization pulse pause: ≥ 100 µs
Synchronization frequency
Common mode operation≤ 20 Hz
Multiplex operation≤ 20/n Hz , n = number of sensors
Output
Output type1 switch output E2/E3, PNP, NO/NC, programmable
Rated operating current200 mA , short-circuit/overload protected
Voltage drop≤ 3 V
Repeat accuracy≤ 1 %
Switching frequencymax. 1.7 Hz
Range hysteresis≤ 1 % of the set operating distance
Temperature influence0.17 % / K
Standard conformity
StandardsEN 60947-5-2
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Degree of protectionIP65
Connection5-pin V15 (M12 x 1) connector
Material
Housingnickel plated brass; plastic components: PBT
Transducerepoxy resin/hollow glass sphere mixture; polyurethane foam
Mass180 g

Classifications

SystemClasscode
ECLASS 13.027272803
ECLASS 12.027272803
ECLASS 11.027272803
ECLASS 10.0.127272803
ECLASS 9.027272803
ECLASS 8.027272803
ECLASS 5.127272803
ETIM 9.0EC001849
ETIM 8.0EC001849
ETIM 7.0EC001849
ETIM 6.0EC001849
ETIM 5.0EC001849
UNSPSC 12.141111960

Details: UB4000-30GM-E2-V15

Informative Literature: UB4000-30GM-E2-V15

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Ultrasonic Technology - Detecting Trains on the PlatformENGPDF698 KB

Design / Simulation: UB4000-30GM-E2-V15

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP38 KB

Associated Products: UB4000-30GM-E2-V15

Accessories
Ultrasonic -deflector, Universal mounting possibilities, 90° sound deflection for difficult installation circumstances, Focussing effectfa
Ultrasonic -deflector, Clamp mounting, 90° sound deflection for difficult installation circumstances, Universal Orientationfa
Plastic nuts with centering ring for the vibration-free mounting of cylindrical sensors, For insulated mountingfa
Female cordset single-ended M12 straight A-coded, 5-pin, PVC cable greyfa
USi-safety Sensor System

The USi-safety ultrasonic sensor system is breaking new ground for safety applications—whether in challenging, dusty environments or in outdoor areas.

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.