Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product UC300-30GM-IUR2-V15
Not available for purchase
Not available for purchase

Ultrasonic sensor UC300-30GM-IU-V1

UC300-30GM-IU-V1
  • Extremly small unusable area - only 15 mm
  • Analog current and voltage output
  • 12 bit D/A transducer
  • Evaluation limits can be taught-in
  • Temperature compensation
  • Compact design
  • Plug connection

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  UC300-30GM-IU-V1

Product Description
Single head system
General specifications
Sensing range15 ... 300 mm
Dead band0 ... 15 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 380 kHz
Response delay≤ 35 ms
Indicators/operating means
LED yellowsolid yellow: object in the evaluation range
yellow, flashing: program function evaluation limits, slope
LED red/greensolid green: Power on
green, flashing: program function, object detected
solid red: Connector removed
red, flashing: error, program function object not detected
Temperature/teach-in connectorTemperature compensation , Evaluation range programming , output function setting
Electrical specifications
Operating voltage10 ... 30 V DC , ripple 10 %SS
Power consumption≤ 800 mW
Output
Output type1 current output 4 ... 20 mA
1 voltage output 0 ... 10 V
Resolution0.172 mm
Deviation of the characteristic curve≤ 0.2 % of full-scale value
Repeat accuracy≤ 0.1 % of full-scale value
Load impedancecurrent output: ≤ 500 Ohm
voltage output: ≥ 1000 Ohm
Temperature influence< 2 % of full-scale value (≤ 0.2 % / K without temperature compensation)
Standard conformity
StandardsEN 60947-5-2
Ambient conditions
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typeConnector plug M12 x 1 , 4-pin
Degree of protectionIP65
Material
HousingHigh grade stainless steel
Transducerepoxy resin/hollow glass sphere mixture; foam polyurethane, cover PBT
Mass175 g
Dimensions
Length114 mm
Diameter30 mm

Classifications

SystemClasscode
ECLASS 13.027272803
ECLASS 12.027272803
ECLASS 11.027272803
ECLASS 10.0.127272803
ECLASS 9.027272803
ECLASS 8.027272803
ECLASS 5.127272803
ETIM 9.0EC001849
ETIM 8.0EC001849
ETIM 7.0EC001849
ETIM 6.0EC001849
ETIM 5.0EC001849
UNSPSC 12.141111960

Details: UC300-30GM-IU-V1

Product Documentation: UC300-30GM-IU-V1

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF251 KB

Design / Simulation: UC300-30GM-IU-V1

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP43 KB

Associated Products: UC300-30GM-IU-V1

Accessories

14.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting flange, 30 mmfa

30.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Universal mounting bracket for cylindrical sensors with a diameter of 5 ... 30 mmfa
Plastic mounting adapter, 30 mmfa
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa
15.00  USD

Contact Us

Female cordset single-ended M12 straight A-coded, 4-pin, PVC cable greyfa
Ultrasonic -deflector, Universal mounting possibilities, 90° sound deflection for difficult installation circumstances, Focussing effectfa
Ultrasonic -deflector, Clamp mounting, 90° sound deflection for difficult installation circumstances, Universal Orientationfa
Plastic nuts with centering ring for the vibration-free mounting of cylindrical sensors, For insulated mountingfa
fa
USi-safety Sensor System

The USi-safety ultrasonic sensor system is breaking new ground for safety applications—whether in challenging, dusty environments or in outdoor areas.

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.