Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Ultrasonic sensor UCC2500-50GK-B26-V15-Y70169749

UCC2500-50GK-B26-V15-Y70169749
  • Thread M50
  • PTFE coated transducer
  • M12 male connector
  • PWM output
  • Power save mode
  • Temperature compensation
  • Customer-specific configuration

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  UCC2500-50GK-B26-V15-Y70169749

Product Description
Single head system
General specifications
Sensing range150 ... 2500 mm
Dead band0 ... 150 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 120 kHz
Electrical specifications
Operating voltage2.5 ... 5 V DC
No-load supply current≤ 60 mA at 3.3 V DC
Quiescent current indication< 3 µA In standby mode
Power consumption≤ 250 mW in the measurement operating mode
Time delay before availability≤ 70 ms
Interface 1
Interface typePhysical LIN interface
Transfer rate19.2 kBit/s (8N1)
Cycle time55 ms
Resolution10 mm (corresponding to 1 LSB)
Input
Input typeStandby active
Signal levellow: 0 ... 0.8 V
Output
Output typePWM output (PNP) , not short-circuit protected
Resolutionpulse length 10 µs /cm
Output currentmax. 10 mA
Temperature influence3 % of full-scale value over the entire temperature range
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN IEC 60947-5-2:2020 : chapter 8.2.6.2.2, 8.2.6.2.3, 8.2.6.3
The sensor is designed to be supplied by a battery. The sensor signals are further processed in a control unit, which is also responsible for EMC protection.
Approvals and certificates
UL approvalUL Recognized , General purpose , Class 2 power source
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typeConnector plug
Degree of protectionIP67
Material
HousingPBT
Transducerepoxy resin/hollow glass bead mixture; Polyurethane foam, PTFE coated
Connector
ThreadingM12 x 1
Number of pins5
Mass115 g
Dimensions
Height54 mm
Width50 mm
Length50 mm
Factory settings
Default settingTemperature compensation
Address setting 7
Beam widthwide
General information
Scope of delivery2 nuts plastic

Classifications

SystemClasscode
ECLASS 13.027272803
ECLASS 12.027272803
ECLASS 11.027272803
ECLASS 10.0.127272803
ECLASS 9.027272803
ECLASS 8.027272803
ECLASS 5.127272803
ETIM 9.0EC001849
ETIM 8.0EC001849
ETIM 7.0EC001849
ETIM 6.0EC001849
ETIM 5.0EC001849
UNSPSC 12.141111960

Details: UCC2500-50GK-B26-V15-Y70169749

Design / Simulation: UCC2500-50GK-B26-V15-Y70169749

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP2659 KB

Approvals: UCC2500-50GK-B26-V15-Y70169749

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-2230246-0 / UL-CA-2229610-0ALLPDF547 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitätserklärung (P+F)DOC-7700ALLPDF36 KB
UK Declaration of Conformity (P+F) / UK-Konformitätserklärung (P+F)DOC-7701ALLPDF34 KB
USi-safety Sensor System

The USi-safety ultrasonic sensor system is breaking new ground for safety applications—whether in challenging, dusty environments or in outdoor areas.

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.