Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Single head system |
General specifications | ||
---|---|---|
Sensing range | 60 ... 800 mm | |
Adjustment range | 70 ... 800 mm | |
Dead band | 0 ... 60 mm | |
Standard target plate | 100 mm x 100 mm | |
Transducer frequency | approx. 255 kHz | |
Response delay | minimum : 13 ms factory setting: 49 ms |
|
Sensor cycle time | ≥ 13 ms (factory setting) ; programmable to 60 s |
|
Memory | ||
Non-volatile memory | EEPROM | |
Write cycles | 300000 | |
Indicators/operating means | ||
LED green | solid: power on flashing: standby mode or IO-Link communication |
|
LED yellow | solid: object in evaluation range flashing: switch point programming, object detected |
|
LED red | solid: error flashing: switch point programming, object not detected |
|
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC , ripple 10 %SS | |
No-load supply current | ≤ 40 mA | |
Power consumption | ≤ 400 mW | |
Time delay before availability | ≤ 300 ms | |
Interface | ||
Interface type | IO-Link (via C/Q = Pin 4) | |
IO-Link revision | 1.1 | |
Device profile | Smart Sensor | |
Device ID | 0x300306 (3146502) | |
Transfer rate | COM2 (38.4 kBit/s) | |
Min. cycle time | 2.3 ms | |
Process data width | 16 bit | |
SIO mode support | yes | |
Compatible master port type | A | |
Input/Output | ||
Input/output type | 1 synchronization connection, bidirectional | |
0 Level | 0 ... 1 V | |
1 Level | 2.5 V ... UB | |
Input impedance | > 22 kΩ | |
Output current | current source < 2.5 mA | |
Pulse length | ≥ 1 ms with external control, low active | |
Synchronization frequency | ||
Common mode operation | ≤ 82 Hz | |
Multiplex operation | ≤ 82 Hz / n , n = number of sensors , n ≤ 10 |
|
Output | ||
Output type | 1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected | |
Rated operating current | 100 mA , short-circuit/overload protected | |
Voltage drop | ≤ 2.5 V | |
Repeat accuracy | ≤ ± 0.1 % of full-scale value | |
Switching frequency | factory setting: 12 Hz programmable max. 27 Hz | |
Range hysteresis | 1 % of the adjusted operating range (default settings), programmable , min. 1 mm | |
Temperature influence | ≤ ± 0.75 % of the end value (with temperature compensation) from 10 minutes after switching on the sensor ; 0.17 %/K (without temperature compensation) | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN IEC 60947-5-2:2020 IEC 60947-5-2:2019 IEC 61131-9:2013 |
|
Approvals and certificates | ||
UL approval | cULus Listed, Class 2 Power Source | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) When fixing with one M18 nut, the temperature range begins with 0 °C (32 °F). |
|
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | fixed cable with plug | |
Degree of protection | IP67 | |
Material | ||
Housing | Polycarbonate | |
Transducer | epoxy resin/hollow glass sphere mixture; polyurethane foam | |
Connector | ||
Threading | M12 | |
Number of pins | 4 | |
Cable | ||
Length | 1500 mm | |
Installation position | any position | |
Mass | 40 g | |
Tightening torque, fastening screws | with M3 nuts max. 0.2 Nm with M18 nuts max. 1 Nm |
|
Dimensions | ||
Height | 31 mm | |
Width | 21 mm | |
Length | 23 mm | |
Factory settings | ||
Output | Switching point 139 mm Output mode: retroreflective mode output behavior: Normally closed (NC) |
|
Beam width | narrow | |
Evaluation procedure | averaging (MxN) M = 8 N = 3 |
|
Average value | ||
General information | ||
Scope of delivery | 2 nuts plastic |
System | Classcode |
---|---|
ECLASS 13.0 | 27272803 |
ECLASS 12.0 | 27272803 |
ECLASS 11.0 | 27272803 |
ECLASS 10.0.1 | 27272803 |
ECLASS 9.0 | 27272803 |
ECLASS 8.0 | 27272803 |
ECLASS 5.1 | 27272803 |
ETIM 9.0 | EC001849 |
ETIM 8.0 | EC001849 |
ETIM 7.0 | EC001849 |
ETIM 6.0 | EC001849 |
ETIM 5.0 | EC001849 |
UNSPSC 12.1 | 41111960 |
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Ultrasonic sensors measure roll diameter and detect web break | ENG | 172 KB |
Product information | Language | File Type | File Size |
---|---|---|---|
Installation and user instructions for offline parameterization of IO-Link sensors | ENG | 1788 KB | |
Brief Instructions | |||
Commissioning instruction for UC*-F77*-IU* / Inbetriebnahmeanleitung für UC*-F77*-IU* | ALL | 440 KB | |
Manuals | |||
Manual UC***-F77 Series Parameterization of Ultrasonic Sensors with IO-Link Interface | ENG | 4224 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-2140030-0 / UL-CA-2133555-0 | ALL | 546 KB | |
IO-Link Manufacturer Declaration | CERT-4363 | ALL | 254 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
IODD for UC800-F77S-EP*-P002 / IODD für UC800-F77S-EP*-P002 | V1.00.001 / 2022-07-10 | ZIP | 200 KB |
DTM (Device Type Manager) Package for UC*-F77* ultrasonic sensors / DTM (Device Type Manager) Package für UC*-F77* Ultraschallsensoren | V1.2.0.5 / 11-09-2024 | ZIP | 11923 KB |
Software Tools | |||
IO-Link Offline Parameterization Tool / IO-Link Offline-Parametriertool | V1.00.006 / 2022-07-10 | ZIP | 96138 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|