Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Single head system |
General specifications | ||
---|---|---|
Sensing range | 200 ... 2000 mm | |
Adjustment range | 200 ... 2000 mm | |
Dead band | 0 ... 200 mm 1) | |
Standard target plate | 100 mm x 100 mm | |
Transducer frequency | approx. 180 kHz | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC , ripple 10 %SS | |
No-load supply current | ≤ 30 mA | |
Input | ||
Input type | 1 pulse input for transmitter pulse (clock) 0-level (active): < 5 V (UB > 15 V) 1-level (inactive): > 10 V ... +UB (UB > 15 V) 0-level (active): < 1/3 UB (10 V < UB < 15 V) 1-level (inactive): > 2/3 UB ... +UB (10 V < UB < 15 V) |
|
Pulse length | 20 ... 300 µs (typ. 200 µs) 2) | |
Pause length | ≥ 50 x pulse length | |
Impedance | 10 kOhm internal connected to +UB | |
Output | ||
Output type | 1 pulse output for echo run time and transmitter pulse, short-circuit proof open collector PNP with pulldown resistor = 22 kOhm level 0 (no echo): -UB level 1 (echo detected): ≥ (+UB-2 V) |
|
Rated operating current | 15 mA , short-circuit/overload protected | |
Temperature influence | the echo propagation time: 0.17 % / K | |
Standard conformity | ||
Standards | EN 60947-5-2 | |
Ambient conditions | ||
Ambient temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | 2 m PVC cable 0.75 mm2 | |
Material | ||
Housing | nickel plated brass; plastic components: PBT | |
Transducer | epoxy resin/hollow glass sphere mixture; polyurethane foam | |
Mass | 300 g | |
Dimensions | ||
Length | 80 mm | |
Diameter | 30 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27272803 |
ECLASS 12.0 | 27272803 |
ECLASS 11.0 | 27272803 |
ECLASS 10.0.1 | 27272803 |
ECLASS 9.0 | 27272803 |
ECLASS 8.0 | 27272803 |
ECLASS 5.1 | 27272803 |
ETIM 9.0 | EC001849 |
ETIM 8.0 | EC001849 |
ETIM 7.0 | EC001849 |
ETIM 6.0 | EC001849 |
ETIM 5.0 | EC001847 |
UNSPSC 12.1 | 41111960 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 164 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|