Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Ultrasonic sensor UB500-F54-E4-V15

UB500-F54-E4-V15
  • Switching output
  • 5 different output functions can be set
  • Program input
  • Synchronization options
  • Deactivation option
  • Temperature compensation

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  UB500-F54-E4-V15

Product Description
Single head system
General specifications
Sensing range30 ... 500 mm
Adjustment range50 ... 500 mm
Dead band0 ... 30 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 380 kHz
Response delay≤ 50 ms
Indicators/operating means
LED greensolid green: monitoring system
green flashing: program function
LED yellowindication of the switching state
flashing: program function object detected
LED redflashing:
normal mode: error
Program function: no object detected
permanently:
Program mode, object uncertain
Electrical specifications
Operating voltage10 ... 30 V DC , ripple 10 %SS
No-load supply current≤ 55 mA
Input/Output
Synchronization1 synchronous input
0 level: UB...+1 V
1 level: +4 V...+UB
input impedance: > 12 KOhm
synchronization pulse: 0.1 ... 8 ms
Synchronization frequency
Common mode operationmax. 100 Hz
Multiplex operation≤ 100 / n Hz, n = number of sensors
Input
Input type1 program input,
switching point A1: -UB ... +1 V, switching point A2: +4 V ... +UB
input impedance: > 4.7 kΩ, program pulse: ≥ 1 s
Output
Output type1 switch output E4, NPN, NO/NC
Rated operating current200 mA , short-circuit/overload protected
Voltage drop≤ 3 V
Repeat accuracy≤ 1 % of full-scale value
Switching frequencymax. 10 Hz
Range hysteresis≤ 1 % of the set operating distance
Temperature influence± 1.5 % of full-scale value
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
Approvals and certificates
UL approvalcULus Listed, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typeConnector plug M12 x 1 , 5-pin
Degree of protectionIP65
Material
HousingABS
Transducerepoxy resin/hollow glass sphere mixture; polyurethane foam
Mass100 g
Dimensions
Height31 mm
Width105 mm
Length25 mm

Classifications

SystemClasscode
ECLASS 13.027272803
ECLASS 12.027272803
ECLASS 11.027272803
ECLASS 10.0.127272803
ECLASS 9.027272803
ECLASS 8.027272803
ECLASS 5.127272803
ETIM 9.0EC001849
ETIM 8.0EC001849
ETIM 7.0EC001849
ETIM 6.0EC001849
ETIM 5.0EC001849
UNSPSC 12.141111960

Details: UB500-F54-E4-V15

Informative Literature: UB500-F54-E4-V15

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Ultrasonic Technology - Ultrasonic Sensors Regulate Material FeedENGPDF224 KB

Product Documentation: UB500-F54-E4-V15

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF213 KB

Design / Simulation: UB500-F54-E4-V15

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP140 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ62 KB

Approvals: UB500-F54-E4-V15

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3ALLPDF1806 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2595BALLPDF47 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5454ALLPDF40 KB

Associated Products: UB500-F54-E4-V15

Accessories

Programming unitfa
Female cordset single-ended M12 straight A-coded, 5-pin, PVC cable greyfa
20.00  USD

Contact Us

Female cordset single-ended M12 angled A-coded, 5-pin, PUR cable greyfa
USi-safety Sensor System

The USi-safety ultrasonic sensor system is breaking new ground for safety applications—whether in challenging, dusty environments or in outdoor areas.

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.