Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Ultrasonic sensor UB1000-18GM75-E23-V15

UB1000-18GM75-E23-V15
  • 2 switch outputs
  • Selectable sound lobe width
  • Program input
  • Temperature compensation
  • Very small unusable area

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  UB1000-18GM75-E23-V15

Product Description
Single head system
General specifications
Sensing range70 ... 1000 mm
Adjustment range90 ... 1000 mm
Dead band0 ... 70 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 255 kHz
Response delayapprox. 125 ms
Indicators/operating means
LED yellowindication of the switching state
flashing: program function object detected
LED red"Error", object uncertain
in program function: No object detected
Electrical specifications
Operating voltage10 ... 30 V DC , ripple 10 %SS
No-load supply current≤ 50 mA
Input
Input type1 program input,
operating range 1: -UB ... +1 V, operating range 2: +4 V ... +UB
input impedance: > 4.7 kΩ; program pulse: ≥ 1 s
Output
Output type2 switch outputs PNP, NO/NC
Rated operating current2 x 100 mA , short-circuit/overload protected
Voltage drop≤ 3 V
Repeat accuracy≤ 1 %
Switching frequencymax. 3 Hz
Range hysteresis1 % of the set operating distance
Temperature influence± 1.5 % of full-scale value
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
Approvals and certificates
UL approvalcULus Listed, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typeConnector plug M12 x 1 , 5-pin
Degree of protectionIP67
Material
Housingbrass, nickel-plated
Transducerepoxy resin/hollow glass sphere mixture; foam polyurethane, cover PBT
Mass60 g
Dimensions
Length75 mm
Diameter18 mm
Factory settings
Output 1Switching point: 90 mm
output function: Switch point operation mode
output behavior: NO contact
Output 2Switching point: 1000 mm
output function: Switch point operation mode
output behavior: NC contact
Beam widthwide

Classifications

SystemClasscode
ECLASS 13.027272803
ECLASS 12.027272803
ECLASS 11.027272803
ECLASS 10.0.127272803
ECLASS 9.027272803
ECLASS 8.027272803
ECLASS 5.127272803
ETIM 9.0EC001849
ETIM 8.0EC001849
ETIM 7.0EC001849
ETIM 6.0EC001849
ETIM 5.0EC001849
UNSPSC 12.141111960

Details: UB1000-18GM75-E23-V15

Product Documentation: UB1000-18GM75-E23-V15

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF417 KB
Safety and Security Documentation
Instruction manualENGPDF150 KB

Design / Simulation: UB1000-18GM75-E23-V15

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP34 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ67 KB

Approvals: UB1000-18GM75-E23-V15

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-2140156-4 / UL-CA-2133660-4ALLPDF284 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2597BALLPDF48 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5456ALLPDF41 KB

Associated Products: UB1000-18GM75-E23-V15

Accessories

13.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

fa

30.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Universal mounting bracket for cylindrical sensors with a diameter of 5 ... 30 mmfa
Programming unitfa
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa
14.00  USD

Contact Us

Plastic mounting adapter, 18 mmfa
Ultrasonic -deflector, Clamp mounting, 90° sound deflection for difficult installation circumstances, Universal Orientationfa
Plastic nuts with centering ring for the vibration-free mounting of cylindrical sensors, For insulated mountingfa
Female cordset single-ended M12 straight A-coded, 5-pin, PVC cable greyfa
Female cordset single-ended M12 angled A-coded, 5-pin, PVC cable greyfa
USi-safety Sensor System

The USi-safety ultrasonic sensor system is breaking new ground for safety applications—whether in challenging, dusty environments or in outdoor areas.

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.