Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Single head system |
General specifications | ||
---|---|---|
Sensing range | 35 ... 500 mm | |
Adjustment range | 50 ... 500 mm | |
Dead band | 0 ... 35 mm | |
Standard target plate | 100 mm x 100 mm | |
Transducer frequency | approx. 380 kHz | |
Response delay | ≤ 35 ms | |
Indicators/operating means | ||
LED green | Operating display | |
LED yellow | switching state | |
LED red | error | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC , ripple 10 %SS | |
No-load supply current | ≤ 50 mA | |
Interface | ||
Interface type | Serial interface (programming adapter required) 9600 BPS, no parity, 8 data bits, 1 stop bit |
|
Input/Output | ||
Input/output type | 1 synchronization connection, bidirectional | |
0 Level | 0 ... 1 V | |
1 Level | 4 V ... UB | |
Input impedance | > 12 kΩ | |
Output current | < 12 mA | |
Pulse length | 0.5 ... 300 ms (level 1) | |
Pulse interval | ≥ 14 ms (level 0) | |
Synchronization frequency | ||
Common mode operation | ≤ 70 Hz | |
Multiplex operation | ≤ 90 Hz / n , n = number of sensors , n ≤ 10 (factory setting: n = 5 ) |
|
Input | ||
Input type | 1 program input | |
Level (switch point 1) | 0 ... 1 V | |
Level (switch point 2) | 4 V ... UB | |
Input impedance | > 10 kΩ | |
Pulse length | 2 ... 10 s | |
Output | ||
Output type | 1 switching output E4, NPN, NO/NC, programmable | |
Rated operating current | 200 mA , short-circuit/overload protected | |
Voltage drop | ≤ 2 V | |
Repeat accuracy | ≤ 0.1 % of full-scale value | |
Switching frequency | ≤ 14 Hz | |
Range hysteresis | programmable , preset to 1 mm | |
Temperature influence | < 1.5 % of full-scale value | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007+A1:2012 IEC 60947-5-2:2007 + A1:2012 |
|
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
CSA approval | cCSAus Listed, General Purpose | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | Connector plug M12 x 1 , 5-pin | |
Degree of protection | IP67 | |
Material | ||
Housing | PA-GF35 | |
Transducer | epoxy resin/hollow glass sphere mixture; polyurethane foam | |
Mass | 115 g | |
Dimensions | ||
Height | 40 mm | |
Width | 40 mm | |
Length | 40 mm | |
Factory settings | ||
Output | near switch point: 50 mm far switch point: 500 mm output function: Window mode output behavior: NO contact |
|
Beam width | wide | |
General information | ||
Supplementary information | Switch settings of the external programming adapter: "output load": pull-up "output logic": inv |
System | Classcode |
---|---|
ECLASS 13.0 | 27272803 |
ECLASS 12.0 | 27272803 |
ECLASS 11.0 | 27272803 |
ECLASS 10.0.1 | 27272803 |
ECLASS 9.0 | 27272803 |
ECLASS 8.0 | 27272803 |
ECLASS 5.1 | 27272803 |
ETIM 9.0 | EC001849 |
ETIM 8.0 | EC001849 |
ETIM 7.0 | EC001849 |
ETIM 6.0 | EC001849 |
ETIM 5.0 | EC001849 |
UNSPSC 12.1 | 41111960 |
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Ultrasonic Technology - Reliable Web Tension Monitoring | ENG | 811 KB |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 644 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 556 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA CSA Ordinary Location | 1007121 | ALL | 198 KB | |
Canada USA UL Ordinary Location | E87056 | ALL | LINK | --- |
Frameworks | Release Info | File Type | File Size |
---|---|---|---|
PACTware 4.1 SP6 / PACTware 4.1 SP6 | 4.1.0.53 | ZIP | 43327 KB |
PACTware 5.0 / PACTware 5.0 | 5.0.5.31 | ZIP | 44203 KB |
Device Description Files/Drivers | |||
DTM for L2 and UMC3000 devices / DTM für Geräte der Serien L2 und UMC3000 | 1.3.0.0 / 30-07-2022 | ZIP | 5005 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|