Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product UB2000-F42-I-V15
Not available for purchase
Not available for purchase

Ultrasonic sensor UB2000-F42-I-V15

UB2000-F42-I-V15
  • Analog output 4 mA ... 20 mA
  • Extremely small unusable area
  • TEACH-IN
  • Interference suppression (adjustable divergence of sound cone in close range)
  • Temperature compensation
  • Synchronization options
  • Mode of operation adjustable

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  UB2000-F42-I-V15

Product Description
Single head system
General specifications
Sensing range60 ... 2000 mm
Adjustment range90 ... 2000 mm
Dead band0 ... 60 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 175 kHz
Response delayapprox. 150 ms
Indicators/operating means
LED greensolid green: Power on
LED yellowsolid: object in evaluation range
flashing: program function
LED rednormal operation: "fault"
program function: no object detected
Electrical specifications
Operating voltage10 ... 30 V DC , ripple 10 %SS
No-load supply current≤ 50 mA
Input/Output
Synchronizationbi-directional
0 level -UB...+1 V
1 level: +4 V...+UB
input impedance: > 12 KOhm
synchronization pulse: ≥ 100 µs, synchronization interpulse period: ≥ 2 ms
Synchronization frequency
Common mode operationmax. 30 Hz
Multiplex operation≤ 30/n Hz, n = number of sensors
Output
Output type1 analog output 4 ... 20 mA
Resolution0.7 mm for max. detection range
Deviation of the characteristic curve± 1 % of full-scale value
Repeat accuracy± 0.1 % of full-scale value
Load impedance0 ... 300 Ohm
Temperature influence± 1 % of full-scale value
Standard conformity
StandardsEN 60947-5-2
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Degree of protectionIP54
Connection5-pin V15 (M12 x 1) connector
Material
HousingPBT
Transducerepoxy resin/hollow glass sphere mixture; foam polyurethane, cover PBT
Mass140 g
Dimensions
Height80 mm
Width80 mm
Length34 mm

Classifications

SystemClasscode
ECLASS 13.027272803
ECLASS 12.027272803
ECLASS 11.027272803
ECLASS 10.0.127272803
ECLASS 9.027272803
ECLASS 8.027272803
ECLASS 5.127272803
ETIM 9.0EC001849
ETIM 8.0EC001849
ETIM 7.0EC001849
ETIM 6.0EC001849
ETIM 5.0EC001849
UNSPSC 12.141111960

Details: UB2000-F42-I-V15

Product Documentation: UB2000-F42-I-V15

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF124 KB

Design / Simulation: UB2000-F42-I-V15

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP126 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: UB2000-F42-I-V15

Accessories
Mounting aid for FP and F42 sensorsfa
Mounting brackets for sensorsfa
Female cordset single-ended M12 straight A-coded, 5-pin, PVC cable greyfa
USi-safety Sensor System

The USi-safety ultrasonic sensor system is breaking new ground for safety applications—whether in challenging, dusty environments or in outdoor areas.

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.