Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Ultrasonic sensor UC500-F65-IE2R2-V15-Y235144

UC500-F65-IE2R2-V15-Y235144
  • Level indication
  • 1 analog output, 0-20 mA current source
  • 1 switch output
  • Programmable by means of Interface (see accessories) and SONPROG
  • Synchronization options
  • Temperature compensation

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  UC500-F65-IE2R2-V15-Y235144

General specifications
Sensing range60 ... 500 mm
Adjustment range60 ... 500 mm
Dead band0 ... 60 mm
Standard target plate10 mm x 10 mm
Transducer frequencyapprox. 300 kHz
Indicators/operating means
LED greenPower on
LED yellowsolid: switching state switch output
flashing: misadjustment
Electrical specifications
Operating voltage15 ... 30 V (including ripple)
In supply voltage interval 15 ... 20 V sensitivity reduced to 20% ... 0%
No-load supply current≤ 60 mA
Input
Input type1 Function input
Switching output
Output type1 switch output PNP, NO
Default setting60 ... 500 mm
Operating current≤ 300 mA , short-circuit/overload protected
Voltage drop≤ 3 V
Analog output
Output type1 current output 0 ... 20 mA , rising ramp
Default setting60 ... 500 mm
Linearity error≤ 1.5 %
Load resistor≤ 300 Ω
Approvals and certificates
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typeConnector M12 x 1 , 5-pin
Degree of protectionIP65
Material
HousingPBT
Transducerepoxy resin/hollow glass sphere mixture; polyurethane foam
Mass500 g

Classifications

SystemClasscode
ECLASS 13.027272803
ECLASS 12.027272803
ECLASS 11.027272803
ECLASS 10.0.127272803
ECLASS 9.027272803
ECLASS 8.027272803
ECLASS 5.127272803
ETIM 9.0EC001849
ETIM 8.0EC001849
ETIM 7.0EC001849
ETIM 6.0EC001849
ETIM 5.0EC001849
UNSPSC 12.141111960

Details: UC500-F65-IE2R2-V15-Y235144

Product Documentation: UC500-F65-IE2R2-V15-Y235144

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF401 KB

Design / Simulation: UC500-F65-IE2R2-V15-Y235144

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP383 KB

Approvals: UC500-F65-IE2R2-V15-Y235144

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA CSA Ordinary Location1007121ALLPDF198 KB
Canada USA UL Ordinary LocationE87056ALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2941BALLPDF47 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5472ALLPDF40 KB

Associated Products: UC500-F65-IE2R2-V15-Y235144

Accessories
Female cordset single-ended M12 straight A-coded, 5-pin, PUR cable greyfa
Female cordset single-ended M12 straight A-coded, 5-pin, PVC cable greyfa
16.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M12 angled A-coded, 5-pin, PVC cable greyfa
USi-safety Sensor System

The USi-safety ultrasonic sensor system is breaking new ground for safety applications—whether in challenging, dusty environments or in outdoor areas.

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.