Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Ultrasonic sensor UC2000-30GM70-IE2R2-K-V15

UC2000-30GM70-IE2R2-K-V15
  • Analog output 4 ... 20 mA
  • 1 switch output
  • Synchronization options
  • Temperature compensation
  • Can be parameterized via the ULTRA-PROG-IR software and interface (accessories)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  UC2000-30GM70-IE2R2-K-V15

Product Description
Ultrasonic diffuse sensor with separate transducer
General specifications
Sensing range100 ... 2000 mm
Adjustment range150 ... 2000 mm
Dead band0 ... 100 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 200 kHz
Response delay≤ 100 ms
Nominal ratings
Temperature drift≤ ± 1.5 % of full-scale value
Time delay before availability≤ 125 ms
Limit data
Permissible cable lengthmax. 300 m
Indicators/operating means
LED yellowswitching state switching output
LED green/yellowyellow: object in evaluation range
green: Teach-In
Potentiometerswitching output adjustable
Electrical specifications
Rated operating voltage24 V DC
Operating voltage20 ... 30 V DC (including ripple)
Ripple≤ 10 %
No-load supply current≤ 50 mA
Interface
Interface typeInfrared
Modepoint-to-point connection
Input/Output
Input/output type1 synchronization connection, bidirectional ( Factory setting: synchronized mode ) / Teach-In input
0 Level≤ 3 V
1 Level≥ 15 V
Input impedancetyp. 900 Ω
Number of sensorsmax. 10
Switching output
Output type1 switch output PNP, NO ( NC contact programmable )
Default setting150 ... 2000 mm ( adjustable via potentiometer )
Repeat accuracy± 3 mm
Operating current300 mA , short-circuit/overload protected
Switching frequency≤ 4 Hz
Switching hysteresis20 mm ( programmable )
Voltage drop≤ 3 V
Off-state current≤ 10 µA
Analog output
Output type1 current output 4 ... 20 mA , ascending/descending programmable
Default settingrising ramp ; evaluation limit A1: 150 mm ; evaluation limit A2: 2000 mm
Load resistor≤ 500 Ω
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
EN 60947-5-7:2003
IEC 60947-5-7:2003
Approvals and certificates
UL approvalcULus Listed, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Shock resistance30 g , 11 ms period
Vibration resistance10 ... 55 Hz , Amplitude ± 1 mm
Mechanical specifications
Connection typeConnector plug M12 x 1 , 5-pin
Degree of protectionIP65
Material
Housingbrass, nickel-plated
CablePVC
Transducerepoxy resin/hollow glass sphere mixture; polyurethane foam
Installation positionany position
Mass190 g
Dimensions
Length111.3 mm
Diameter30 mm
Construction typeCylindrical
Cable length165 cm

Classifications

SystemClasscode
ECLASS 13.027272803
ECLASS 12.027272803
ECLASS 11.027272803
ECLASS 10.0.127272803
ECLASS 9.027272803
ECLASS 8.027272803
ECLASS 5.127272803
ETIM 9.0EC001849
ETIM 8.0EC001849
ETIM 7.0EC001849
ETIM 6.0EC001849
ETIM 5.0EC001849
UNSPSC 12.141111960

Details: UC2000-30GM70-IE2R2-K-V15

Informative Literature: UC2000-30GM70-IE2R2-K-V15

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Rugged Collision Protection for Cleaning RobotsENGPDF313 KB
Application Report - Ultrasonic Technology - Ultrasonic Sensors Regulate Material FeedENGPDF224 KB
Application Report - Ultrasonic sensors allow safe emptying operationsENGPDF849 KB

Product Documentation: UC2000-30GM70-IE2R2-K-V15

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF837 KB
Safety and Security Documentation
Instruction manualENGPDF150 KB

Design / Simulation: UC2000-30GM70-IE2R2-K-V15

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP189 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ63 KB

Approvals: UC2000-30GM70-IE2R2-K-V15

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-2140156-4 / UL-CA-2133660-4ALLPDF284 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2943BALLPDF50 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5474ALLPDF43 KB

Software: UC2000-30GM70-IE2R2-K-V15

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
Service program ULTRA-PROG-IR / Serviceprogramm ULTRA-PROG-IRV1.07.02 / 22-12-2022ZIP2115 KB

Associated Products: UC2000-30GM70-IE2R2-K-V15

Accessories

14.00  USD

Contact Us

Mounting flange, 30 mmfa

30.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Universal mounting bracket for cylindrical sensors with a diameter of 5 ... 30 mmfa

13.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting flange, 18 mm, Retainer for all cylindrical sensors with M18 thread, Simple installation and exact setting, Large sensing range (max. 20 mm)fa
20.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M12 straight A-coded, 5-pin, PUR cable greyfa
Configuration software for ultrasonic sensors, Parameterization and monitor software, Plug and Playfa
183.00  USD

Contact Us

Interface cable for parameterization of sensors with IrDA interfacefa
USi-safety Sensor System

The USi-safety ultrasonic sensor system is breaking new ground for safety applications—whether in challenging, dusty environments or in outdoor areas.

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.