Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Ultrasonic sensor UCC500-30GH70-IE2R2-V15

UCC500-30GH70-IE2R2-V15
  • Analog output 4 ... 20 mA
  • 1 switch output
  • Temperature compensation
  • Synchronization options
  • Can be parameterized via the ULTRA-PROG-IR software and interface (accessories)
  • High chemical resistance through FEP coated transducer surface

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  UCC500-30GH70-IE2R2-V15

Product Description
Ultrasonic direct detection sensor
General specifications
Sensing range45 ... 500 mm
Adjustment range50 ... 500 mm
Dead band0 ... 45 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 300 kHz
Response delay≤ 60 ms
Nominal ratings
Temperature drift≤ ± 1.5 % of full-scale value
Time delay before availability≤ 85 ms
Limit data
Permissible cable lengthmax. 300 m
Indicators/operating means
LED yellowswitching state switch output
LED green/yellowyellow: object in evaluation range
green: Teach-In
Potentiometerswitching output adjustable
Electrical specifications
Rated operating voltage24 V DC
Operating voltage20 ... 30 V DC (including ripple)
Ripple≤ 10 %
No-load supply current≤ 50 mA
Interface
Interface typeInfrared
Modepoint-to-point connection
Input/Output
Input/output type1 synchronization connection, bidirectional ( Factory setting: synchronized mode ) / Teach-In input
0 Level≤ 3 V
1 Level≥ 15 V
Input impedancetyp. 900 Ω
Number of sensorsmax. 10
Switching output
Output type1 switch output PNP, NO ( NC contact programmable )
Default setting50 ... 500 mm ( adjustable via potentiometer )
Repeat accuracy± 0.5 mm
Operating current300 mA , short-circuit/overload protected
Switching frequency≤ 5 Hz
Switching hysteresis5 mm ( programmable )
Voltage drop≤ 3 V
Off-state current≤ 10 µA
Analog output
Output type1 current output 4 ... 20 mA , ascending/descending programmable
Default settingrising ramp ; evaluation limit A1: 50 mm ; evaluation limit A2: 500 mm
Load resistor≤ 500 Ω
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
EN 60947-5-7:2003
IEC 60947-5-7:2003
Approvals and certificates
UL approvalcULus Listed, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Shock resistance30 g , 11 ms period
Vibration resistance10 ... 55 Hz , Amplitude ± 1 mm
Mechanical specifications
Connection typeConnector plug M12 x 1 , 5-pin
Degree of protectionIP65
Material
HousingStainless steel 1.4571 / AISI 316Ti plastic PBT
TransducerFEP coated; epoxy resin/hollow glass sphere mixture; polyurethane foam
Installation positionany position
Mass140 g
Dimensions
Length99.3 mm
Diameter30 mm
Construction typeCylindrical

Classifications

SystemClasscode
ECLASS 13.027272803
ECLASS 12.027272803
ECLASS 11.027272803
ECLASS 10.0.127272803
ECLASS 9.027272803
ECLASS 8.027272803
ECLASS 5.127272803
ETIM 9.0EC001849
ETIM 8.0EC001849
ETIM 7.0EC001849
ETIM 6.0EC001849
ETIM 5.0EC001849
UNSPSC 12.141111960

Details: UCC500-30GH70-IE2R2-V15

Product Documentation: UCC500-30GH70-IE2R2-V15

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF778 KB

Design / Simulation: UCC500-30GH70-IE2R2-V15

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP170 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ69 KB

Approvals: UCC500-30GH70-IE2R2-V15

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-2140156-4 / UL-CA-2133660-4ALLPDF284 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2943BALLPDF50 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5474ALLPDF43 KB

Software: UCC500-30GH70-IE2R2-V15

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
Service program ULTRA-PROG-IR / Serviceprogramm ULTRA-PROG-IRV1.07.02 / 22-12-2022ZIP2115 KB

Associated Products: UCC500-30GH70-IE2R2-V15

Accessories

14.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting flange, 30 mmfa

30.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Universal mounting bracket for cylindrical sensors with a diameter of 5 ... 30 mmfa
20.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M12 straight A-coded, 5-pin, PUR cable greyfa
Configuration software for ultrasonic sensors, Parameterization and monitor software, Plug and Playfa
Interface cable for parameterization of sensors with IrDA interfacefa
USi-safety Sensor System

The USi-safety ultrasonic sensor system is breaking new ground for safety applications—whether in challenging, dusty environments or in outdoor areas.

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.