Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Ultrasonic diffuse sensor with pivoting transducer |
General specifications | ||
---|---|---|
Sensing range | 200 ... 3500 mm | |
Adjustment range | 300 ... 3500 mm | |
Dead band | 0 ... 200 mm | |
Standard target plate | 100 mm x 100 mm | |
Transducer frequency | approx. 120 kHz | |
Response delay | ≤ 150 ms | |
Nominal ratings | ||
Temperature drift | ≤ ± 1.5 % of full-scale value | |
Time delay before availability | ≤ 175 ms | |
Limit data | ||
Permissible cable length | max. 300 m | |
Indicators/operating means | ||
LED yellow | switching state switch output | |
LED green/yellow | yellow: object in evaluation range green: Teach-In |
|
Potentiometer | switching output adjustable | |
Electrical specifications | ||
Rated operating voltage | 24 V DC | |
Operating voltage | 20 ... 30 V DC (including ripple) | |
Ripple | ≤ 10 % | |
No-load supply current | ≤ 50 mA | |
Interface | ||
Interface type | Infrared | |
Mode | point-to-point connection | |
Input/Output | ||
Input/output type | 1 synchronization connection, bidirectional ( Factory setting: synchronized mode ) / Teach-In input | |
0 Level | ≤ 3 V | |
1 Level | ≥ 15 V | |
Input impedance | typ. 900 Ω | |
Number of sensors | max. 10 | |
Switching output | ||
Output type | 1 switch output PNP, NO ( NC contact programmable ) | |
Default setting | 300 ... 3500 mm ( adjustable via potentiometer ) | |
Repeat accuracy | ± 5 mm | |
Operating current | 300 mA , short-circuit/overload protected | |
Switching frequency | ≤ 2 Hz | |
Switching hysteresis | 35 mm ( programmable ) | |
Voltage drop | ≤ 3 V | |
Off-state current | ≤ 10 µA | |
Analog output | ||
Output type | 1 current output 4 ... 20 mA , ascending/descending programmable | |
Default setting | rising ramp ; evaluation limit A1: 300 mm ; evaluation limit A2: 3500 mm | |
Load resistor | ≤ 500 Ω | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN IEC 60947-5-2:2020 IEC 60947-5-2:2019 EN 60947-5-7:2003 IEC 60947-5-7:2003 |
|
Approvals and certificates | ||
UL approval | cULus Listed, Class 2 Power Source | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Shock resistance | 30 g , 11 ms period | |
Vibration resistance | 10 ... 55 Hz , Amplitude ± 1 mm | |
Mechanical specifications | ||
Connection type | Connector plug M12 x 1 , 5-pin | |
Degree of protection | IP65 | |
Material | ||
Housing | Stainless steel 1.4571 / AISI 316Ti plastic PBT | |
Transducer | FEP coated; epoxy resin/hollow glass sphere mixture; polyurethane foam | |
Installation position | any position | |
Mass | 170 g | |
Dimensions | ||
Length | 126 mm | |
Diameter | 30 mm | |
Construction type | Cylindrical |
System | Classcode |
---|---|
ECLASS 13.0 | 27272803 |
ECLASS 12.0 | 27272803 |
ECLASS 11.0 | 27272803 |
ECLASS 10.0.1 | 27272803 |
ECLASS 9.0 | 27272803 |
ECLASS 8.0 | 27272803 |
ECLASS 5.1 | 27272803 |
ETIM 9.0 | EC001849 |
ETIM 8.0 | EC001849 |
ETIM 7.0 | EC001849 |
ETIM 6.0 | EC001849 |
ETIM 5.0 | EC001849 |
UNSPSC 12.1 | 41111960 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Commissioning Instructions | ALL | 792 KB | |
Safety and Security Documentation | |||
Instruction Manual | ENG | 150 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
3-D | ALL | STP | 296 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
EPLAN | ALL | EDZ | 64 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-2140156-4 / UL-CA-2133660-4 | ALL | 284 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (Pepperl+Fuchs) | DOC-2943B | ALL | 50 KB | |
UK Declaration of Conformity (Pepperl+Fuchs) | DOC-5474 | ALL | 43 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|