Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Single head system |
General specifications | ||
---|---|---|
Sensing range | 70 ... 800 mm | |
Adjustment range | 90 ... 800 mm | |
Dead band | 0 ... 70 mm | |
Standard target plate | 100 mm x 100 mm | |
Transducer frequency | approx. 170 kHz | |
Response delay | approx. 100 ms | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
No-load supply current | ≤ 15 mA | |
Input | ||
Input type | 1 program input operating distance 1: -UB ... +1 V, operating distance 2: +6 V ... +UB input impedance: > 4,7 kΩ program pulse: ≥ 1 s |
|
Output | ||
Output type | 1 analog output 4 ... 20 mA , overload-protected | |
Resolution | 0.4 mm at max. sensing range | |
Deviation of the characteristic curve | ± 1 % of full-scale value | |
Repeat accuracy | ± 0.5 % of full-scale value | |
Load impedance | 0 ... 300 Ω at UB > 10 V; 0 ... 500 Ω at UB > 15 V |
|
Temperature influence | ± 1.5 % of full-scale value | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007+A1:2012 IEC 60947-5-2:2007 + A1:2012 EN 60947-5-7:2003 IEC 60947-5-7:2003 |
|
Approvals and certificates | ||
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
EHEDG | Type EL Class I AUX | |
ECOLAB | yes | |
Ambient conditions | ||
Ambient temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | cable PUR , 2 m , Polyether based | |
Core cross section | 4 x 0.19 mm2 | |
Degree of protection | IP68 / IP69K | |
Material | ||
Housing | Stainless steel 1.4404 / AISI 316L | |
Transducer | Stainless steel 1.4435 / AISI 316L | |
Seal | Cable seal : TPU , Elastollan 1185 A10 (FDA) | |
Mass | 90 g | |
Dimensions | ||
Length | 55 mm | |
Diameter | 18 mm | |
Factory settings | ||
Output | evaluation limit A1: 90 mm evaluation limit A2: 800 mm Output mode: rising ramp |
|
General information | ||
Supplementary information | FDA: All materials used for the sensor comply with CFR, title 21, §177.2600 (FDA) |
System | Classcode |
---|---|
ECLASS 13.0 | 27272803 |
ECLASS 12.0 | 27272803 |
ECLASS 11.0 | 27272803 |
ECLASS 10.0.1 | 27272803 |
ECLASS 9.0 | 27272803 |
ECLASS 8.0 | 27272803 |
ECLASS 5.1 | 27272803 |
ETIM 9.0 | EC001849 |
ETIM 8.0 | EC001849 |
ETIM 7.0 | EC001849 |
ETIM 6.0 | EC001849 |
ETIM 5.0 | EC001849 |
UNSPSC 12.1 | 41111960 |
The enclosure and transducer of this ultrasonic sensor form a hermetically sealed unit. Due to its special design, this sensor is EHEDG compliant, and together with an appropriate fixture are especially suitable for applications where there are increased hygiene requirements, such as in the manufacture and handling of food.
For reliable operation, due to the special design of this sensor, solely the enclosed mounting accessories must be used, even in applications without special hygiene requirements.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Ultrasonic Technology - Level Measurement and Presence Detection in Acid Immersion Bats | ENG | 1764 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 69 KB |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
EPLAN macro EDZ / EPLAN Makro EDZ | ALL | EDZ | 61 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Ecolab Material Resistance | ECOLAB-21-06-2010 | ALL | 1079 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2280C | ALL | 46 KB |