Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Ultrasonic sensor UC2000-L2-E6-V15-Y277310

UC2000-L2-E6-V15-Y277310
  • Sensor head bidirectional and rotatable
  • Function indicators visible from all directions
  • Selectable sound lobe width
  • Programmable
  • Rugged metal base

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  UC2000-L2-E6-V15-Y277310

Product Description
Single head system
General specifications
Sensing range60 ... 2000 mm
Adjustment range80 ... 2000 mm
Dead band0 ... 60 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 175 kHz
Nominal ratings
Response delay≤ 100 ms
Time delay before availability≤ 1600 ms
Indicators/operating means
LED greenOperating display
LED yellow 1switching state switch output 1
LED yellow 2switching state switch output 2
LED rederror
Electrical specifications
Operating voltage10 ... 30 V DC , ripple 10 %SS
No-load supply current≤ 50 mA
Interface
Interface typeSerial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit
Input/Output
Input/output type1 synchronization connection, bidirectional
0 Level0 ... 1 V
1 Level4 V ... UB
Input impedance> 12 kΩ
Output current< 12 mA
Pulse length0.5 ... 300 ms (level 1)
Pulse interval≥ 33 ms (level 0)
Synchronization frequency
Common mode operation≤ 30 Hz
Multiplex operation≤ 33 Hz / n , n = number of sensors , n ≤ 10
(factory setting: n = 5 )
Output
Output type2 switch outputs PNP, NO/NC, programmable
Rated operating current200 mA , short-circuit/overload protected
Voltage drop≤ 2 V
Repeat accuracy≤ 0.1 % of full-scale value
Switching frequency≤ 5 Hz
Range hysteresisprogrammable , preset to 1 mm
Temperature influence< 1.5 % of full-scale value
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
Approvals and certificates
UL approvalcULus Listed, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typeConnector plug M12 x 1 , 5-pin
Degree of protectionIP67
Material
HousingPA-GF35
Transducerepoxy resin/hollow glass sphere mixture; polyurethane foam
Mass115 g
Dimensions
Height40 mm
Width40 mm
Length40 mm
Factory settings
Output 1Switch point A1: 600 mm
output function: Switch point operation mode
output behavior: NO contact
Output 2Switch point A2: 850 mm
output function: Switch point operation mode
output behavior: NO contact
Beam widthwide
General information
Supplementary informationSwitch settings of the external programming adapter:
"output load": pull-down
"output logic": inv

Classifications

SystemClasscode
ECLASS 13.027272803
ECLASS 12.027272803
ECLASS 11.027272803
ECLASS 10.0.127272803
ECLASS 9.027272803
ECLASS 8.027272803
ECLASS 5.127272803
ETIM 9.0EC001849
ETIM 8.0EC001849
ETIM 7.0EC001849
ETIM 6.0EC001849
ETIM 5.0EC001849
UNSPSC 12.141111960

Details: UC2000-L2-E6-V15-Y277310

Informative Literature: UC2000-L2-E6-V15-Y277310

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Fast and Accurate Package DimensioningENGPDF203 KB
Application Report - Rugged Collision Protection for Cleaning RobotsENGPDF313 KB
Application Report - Ultrasonic Technology - Reliable Web Tension MonitoringENGPDF811 KB

Product Documentation: UC2000-L2-E6-V15-Y277310

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF150 KB

Approvals: UC2000-L2-E6-V15-Y277310

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2299BALLPDF48 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5441ALLPDF64 KB

Software: UC2000-L2-E6-V15-Y277310

Language Selection:
Device Description Files/DriversRelease InfoFile TypeFile Size
Customer specific DTM entry / Kundenspezifischer DTM-Eintrag1.0.0ZIP877 KB
DTM for L2 and UMC3000 devices / DTM für Geräte der Serien L2 und UMC30001.3.0.0 / 30-07-2022ZIP5005 KB
Software Tools
PACTware 4.1 SP6 / PACTware 4.1 SP64.1.0.53ZIP43327 KB
PACTware 5.0 / PACTware 5.05.0.5.31ZIP44203 KB

Associated Products: UC2000-L2-E6-V15-Y277310

Accessories
Programming adapter, USB 2.0 interface, Simple insertion in the sensor connection leadfa
Universal DTM host platform, For all DTMs of Pepperl+Fuchs, Approved FDT/DTM technology, Free of charge, Internet download possiblepa
Female cordset single-ended M12 straight A-coded, 5-pin, PVC cable greyfa
Software for connecting people, information, systems, and devices, For applications developed using .NET, Required to run PACTwarepa
USi-safety Sensor System

The USi-safety ultrasonic sensor system is breaking new ground for safety applications—whether in challenging, dusty environments or in outdoor areas.

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.