Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Ultrasonic sensor UMC3000-30H-E5-5M-3G-3D

UMC3000-30H-E5-5M-3G-3D
  • ATEX-approval for zone 2 and zone 22
  • Front of transducer and housing manufactured entirely from stainless steel
  • Degree of protection IP68 / IP69K
  • Programmable via DTM with PACTWARE

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  UMC3000-30H-E5-5M-3G-3D

Product Description
Single head system
General specifications
Sensing range200 ... 3000 mm
Adjustment range240 ... 3000 mm
Dead band0 ... 200 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 100 kHz
Response delay≤ 200 ms
Indicators/operating means
LED greenOperating display
LED yellowswitching state
LED rederror
Electrical specifications
Operating voltage10 ... 30 V DC
No-load supply current≤ 50 mA
Input/Output
Input/output type1 synchronization connection, bidirectional
0 Level0 ... 1 V
1 Level4 V ... UB
Input impedance> 12 kΩ
Output current< 12 mA
Pulse length≥ 200 µs
Pulse interval≥ 2 ms
Synchronization frequency
Common mode operation≤ 20 Hz
Multiplex operation≤ 20/n Hz, n = number of sensors n ≤ 10 (factory setting: 5 )
Input
Input type1 program input
Level (switch point 1)0 ... 1 V
Level (switch point 2)4 V ... UB
Input impedance> 10 kΩ
Pulse length2 ... 5 s
Output
Output type1 switching output E5, PNP NO/NC, programmable
Rated operating current200 mA , short-circuit/overload protected
Voltage drop≤ 2 V
Repeat accuracy≤ 0.1 % of full-scale value
Switching frequency≤ 2.8 Hz
Range hysteresisprogrammable , preset to 1 mm
Temperature influence< 1.5 % of full-scale value
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
Approvals and certificates
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typecable PUR , 5 m    
Core cross section5 x 0.5 mm2
Degree of protectionIP68 / IP69K
Material
HousingStainless steel 1.4404 / AISI 316L
LED window: VMQ Elastosil LR 3003/Shore 50 A
TransducerStainless steel 1.4435 / AISI 316L
Mass425 g
Dimensions
Length100 mm
Diameter30 mm
Factory settings
Outputnear switch point: 240 mm
far switch point: 3000 mm
output function: Window mode
output behavior: NO contact
Equipment protection level Gc (nC)
CertificatePF 17 CERT 3944 X
ATEX markingEx-Hexagon II 3G Ex nC IIC T6 Gc X
Directive conformity2014/34/EU
StandardsEN IEC 60079-0:2018 , EN 60079-15:2010
Equipment protection level Dc (tc)
CertificatePF 17 CERT 3944 X
ATEX markingEx-Hexagon II 3D Ex tc IIIC T80°C Dc X
Directive conformity2014/34/EU
StandardsEN IEC 60079-0:2018 , EN 60079-31:2014
General information
Supplementary informationSwitch settings of the external programming adapter:
"output load": pull-down
"output logic": inv

Classifications

SystemClasscode
ECLASS 13.027272803
ECLASS 12.027272803
ECLASS 11.027272803
ECLASS 10.0.127272803
ECLASS 9.027272803
ECLASS 8.027272803
ECLASS 5.127272803
ETIM 9.0EC001849
ETIM 8.0EC001849
ETIM 7.0EC001849
ETIM 6.0EC001849
ETIM 5.0EC001849
UNSPSC 12.141111960

Details: UMC3000-30H-E5-5M-3G-3D

Function

The enclosure and transducer of this ultrasonic sensor form a hermetically sealed unit. For reliable operation, due to the special design of this sensor, solely the enclosed mounting accessories must be used.

If the sensor is used in hazardous (classified) location, it will be necessary to follow the notes of the instruction manual.

Product Documentation: UMC3000-30H-E5-5M-3G-3D

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF1323 KB
Safety and Security Documentation
Instruction manualENGPDF134 KB

Design / Simulation: UMC3000-30H-E5-5M-3G-3D

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP67 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ63 KB

Approvals: UMC3000-30H-E5-5M-3G-3D

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Europe Pepperl+Fuchs ATEX Category 3 D Certificate ATEX Category 3 GPF17CERT3944XALLPDF1543 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2592BALLPDF52 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5453ALLPDF44 KB

Software: UMC3000-30H-E5-5M-3G-3D

Language Selection:
FrameworksRelease InfoFile TypeFile Size
PACTware 4.1 SP6 / PACTware 4.1 SP64.1.0.53ZIP43327 KB
PACTware 5.0 / PACTware 5.05.0.5.31ZIP44203 KB
Device Description Files/Drivers
DTM for L2 and UMC3000 devices / DTM für Geräte der Serien L2 und UMC30001.3.0.0 / 30-07-2022ZIP5005 KB

Associated Products: UMC3000-30H-E5-5M-3G-3D

Accessory of
Mounting aid, 30 mm, For ATEX approved ultrasonic sensors for Zone 2 and Zone 22, Retainer for 30 mm cylindrical sensors with smooth housing, Installation in 3 ... 12 mm thick sheet metalfa
Accessories

44.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Male cordset, M12, 5-pin, PUR cable with WAGO terminalsfa
Programming adapter, USB 2.0 interface, Simple insertion in the sensor connection leadfa
USi-safety Sensor System

The USi-safety ultrasonic sensor system is breaking new ground for safety applications—whether in challenging, dusty environments or in outdoor areas.

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.