Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Ultrasonic sensor UC2000-30GM-IUR2-V15-Y305942

UC2000-30GM-IUR2-V15-Y305942
  • Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000
  • Analog current and voltage output
  • Synchronization options
  • Adjustable acoustic power and sensitivity
  • Temperature compensation
  • Customer-specific configuration

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  UC2000-30GM-IUR2-V15-Y305942

Product Description
Single head system
General specifications
Sensing range80 ... 2000 mm
Adjustment range120 ... 2000 mm
Dead band0 ... 80 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 180 kHz
Response delay65 ms minimum
195 ms factory setting
Indicators/operating means
LED greensolid: Power-on
flashing: Standby mode or program function object detected
LED yellow 1solid: object in evaluation range
flashing: program function
LED yellow 2solid: object in detection range
flashing: program function
LED redsolid: temperature/program plug not connected
flashing: fault or program function object not detected
Temperature/teach-in connectorTemperature compensation , Evaluation range programming , output function setting
Electrical specifications
Operating voltage10 ... 30 V DC , ripple 10 %SS
Power consumption≤ 900 mW
Interface
Interface typeRS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit
Input/Output
Synchronizationbi-directional
0 level -UB...+1 V
1 level: +4 V...+UB
input impedance: > 12 KOhm
synchronization pulse: ≥ 100 µs, synchronization interpulse period: ≥ 2 ms
Synchronization frequency
Common mode operationmax. 30 Hz
Multiplex operation≤ 30 Hz / n , n = number of sensors , n ≤ 5
Output
Output type1 current output 4 ... 20 mA
1 voltage output 0 ... 10 V
Switch-on delay< 150 ms
Resolutionevaluation range [mm]/4000, but ≥ 0.35 mm
Deviation of the characteristic curve≤ 0.2 % of full-scale value
Repeat accuracy≤ 0.1 % of full-scale value
Load impedancecurrent output: ≤ 500 Ohm
voltage output: ≥ 1000 Ohm
Temperature influence≤ 2 % from full-scale value (with temperature compensation)
≤ 0.2 %/K (without temperature compensation)
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
EN 60947-5-7:2003
IEC 60947-5-7:2003
Approvals and certificates
UL approvalcULus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typeConnector plug M12 x 1 , 5-pin
Degree of protectionIP65
Material
Housingstainless steel (1.4305 / AISI 303)
PBT plastic parts
Transducerepoxy resin/hollow glass sphere mixture; polyurethane foam
Mass170 g
Dimensions
Length114 mm
Diameter30 mm
Factory settings
Outputevaluation limit A1: 120 mm
evaluation limit A2: 2000 mm
rising ramp
Evaluation procedureno

Classifications

SystemClasscode
ECLASS 13.027272803
ECLASS 12.027272803
ECLASS 11.027272803
ECLASS 10.0.127272803
ECLASS 9.027272803
ECLASS 8.027272803
ECLASS 5.127272803
ETIM 9.0EC001849
ETIM 8.0EC001849
ETIM 7.0EC001849
ETIM 6.0EC001849
ETIM 5.0EC001849
UNSPSC 12.141111960

Details: UC2000-30GM-IUR2-V15-Y305942

Informative Literature: UC2000-30GM-IUR2-V15-Y305942

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Rugged Collision Protection for Cleaning RobotsENGPDF313 KB

Product Documentation: UC2000-30GM-IUR2-V15-Y305942

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF410 KB
Safety and Security Documentation
Instruction manualENGPDF150 KB

Approvals: UC2000-30GM-IUR2-V15-Y305942

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3144AALLPDF71 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5488ALLPDF64 KB

Associated Products: UC2000-30GM-IUR2-V15-Y305942

Accessories

14.00  USD

Contact Us

Mounting flange, 30 mmfa

30.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Universal mounting bracket for cylindrical sensors with a diameter of 5 ... 30 mmfa
Plastic mounting adapter, 30 mmfa
Ultrasonic -deflector, Universal mounting possibilities, 90° sound deflection for difficult installation circumstances, Focussing effectfa
Ultrasonic -deflector, Clamp mounting, 90° sound deflection for difficult installation circumstances, Universal Orientationfa
Software for ultrasonic sensors, comfort linefa
Female cordset single-ended M12 straight A-coded, 5-pin, PVC cable greyfa
fa
USi-safety Sensor System

The USi-safety ultrasonic sensor system is breaking new ground for safety applications—whether in challenging, dusty environments or in outdoor areas.

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.