Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Single head system |
General specifications | ||
---|---|---|
Sensing range | 60 ... 2000 mm | |
Adjustment range | 80 ... 2000 mm | |
Dead band | 0 ... 60 mm | |
Standard target plate | 100 mm x 100 mm | |
Transducer frequency | approx. 175 kHz | |
Nominal ratings | ||
Response delay | minimum: 60 ms factory setting: 330 ms |
|
Time delay before availability | ≤ 1600 ms | |
Indicators/operating means | ||
LED green | Operating display | |
LED yellow | object in evaluation range | |
LED red | error | |
Electrical specifications | ||
Operating voltage | 12 ... 30 V DC , ripple 10 %SS | |
No-load supply current | ≤ 50 mA | |
Interface | ||
Interface type | Serial interface (programming adapter required) 9600 BPS, no parity, 8 data bits, 1 stop bit |
|
Input/Output | ||
Input/output type | 1 synchronization connection, bidirectional | |
0 Level | 0 ... 1 V | |
1 Level | 4 V ... UB | |
Input impedance | > 12 kΩ | |
Output current | < 12 mA | |
Pulse length | 0.5 ... 300 ms (level 1) | |
Pulse interval | ≥ 33 ms (level 0) | |
Synchronization frequency | ||
Common mode operation | ≤ 30 Hz | |
Multiplex operation | ≤ 33 Hz / n , n = number of sensors , n ≤ 10 (factory setting: n = 5 ) |
|
Input | ||
Input type | 1 program input | |
Level (evaluation limit 1) | 0 ... 1 V | |
Level (evaluation limit 2) | 4 V ... UB | |
Input impedance | > 12 kΩ | |
Pulse length | 2 ... 10 s | |
Output | ||
Output type | 1 analog output 0 ... 10 V | |
Resolution | evaluation range [mm]/4000, but ≥ 0.4 mm | |
Deviation of the characteristic curve | ≤ 0.2 % of full-scale value | |
Repeat accuracy | ≤ 0.1 % of full-scale value | |
Load impedance | ≥ 500 Ohm | |
Temperature influence | ≤ 1.5 % of full-scale value | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN IEC 60947-5-2:2020 IEC 60947-5-2:2019 EN 60947-5-7:2003 IEC 60947-5-7:2003 |
|
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | Connector plug M12 x 1 , 5-pin | |
Degree of protection | IP67 | |
Material | ||
Housing | PA-GF35 | |
Transducer | epoxy resin/hollow glass sphere mixture; polyurethane foam | |
Mass | 115 g | |
Dimensions | ||
Height | 40 mm | |
Width | 40 mm | |
Length | 40 mm | |
Factory settings | ||
Output | evaluation limit A1: 80 mm evaluation limit A2: 2000 mm output function: rising ramp |
|
Beam width | medium | |
Evaluation procedure | low-pass behavior | |
General information | ||
Supplementary information | Switch settings of the external programming adapter: "output load": pull-down "output logic": noninv |
System | Classcode |
---|---|
ECLASS 13.0 | 27272803 |
ECLASS 12.0 | 27272803 |
ECLASS 11.0 | 27272803 |
ECLASS 10.0.1 | 27272803 |
ECLASS 9.0 | 27272803 |
ECLASS 8.0 | 27272803 |
ECLASS 5.1 | 27272803 |
ETIM 9.0 | EC001849 |
ETIM 8.0 | EC001849 |
ETIM 7.0 | EC001849 |
ETIM 6.0 | EC001849 |
ETIM 5.0 | EC001849 |
UNSPSC 12.1 | 41111960 |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3141A | ALL | 71 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5486 | ALL | 64 KB |
Frameworks | Release Info | File Type | File Size |
---|---|---|---|
PACTware 4.1 SP6 / PACTware 4.1 SP6 | 4.1.0.53 | ZIP | 43327 KB |
PACTware 5.0 / PACTware 5.0 | 5.0.5.31 | ZIP | 44203 KB |
Device Description Files/Drivers | |||
Customer specific DTM entry / Kundenspezifischer DTM-Eintrag | 1.0.0 | ZIP | 877 KB |
DTM for L2 and UMC3000 devices / DTM für Geräte der Serien L2 und UMC3000 | 1.3.0.0 / 30-07-2022 | ZIP | 5005 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|