Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Single head system |
General specifications | ||
---|---|---|
Sensing range | 150 ... 2500 mm | |
Dead band | 0 ... 150 mm | |
Standard target plate | 100 mm x 100 mm | |
Transducer frequency | approx. 120 kHz | |
Electrical specifications | ||
Operating voltage | 3 ... 5.5 V DC |
|
No-load supply current | ≤ 70 mA at 3.3 V DC | |
Power consumption | ≤ 250 mW in the measurement operating mode | |
Time delay before availability | ≤ 70 ms | |
Interface | ||
Interface type | UART 3.3V | |
Transfer rate | 19.2 kBit/s (8N1) | |
Cycle time | 55 ms | |
Resolution | 10 mm (corresponding to 1 LSB) | |
Temperature influence | 4 % of full-scale value over the entire temperature range | |
Input | ||
Input type | Physical LIN interface | |
Function | for Software Update/s | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN IEC 60947-5-2:2020 : chapter 8.2.6.2.2, 8.2.6.2.3, 8.2.6.3 The sensor is designed to be supplied by a battery. The sensor signals are further processed in a control unit, which is also responsible for EMC protection. |
|
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | Connector plug M12 x 1 , 5-pin | |
Degree of protection | IP67 | |
Material | ||
Housing | PBT | |
Transducer | epoxy resin/hollow glass bead mixture; Polyurethane foam, PTFE coated | |
Mass | 115 g | |
Dimensions | ||
Height | 44 mm | |
Width | 60 mm | |
Diameter | 60 mm | |
Construction type | Cylindrical, thread M 50 | |
Factory settings | ||
Default setting | Temperature compensation Address setting 7 |
|
General information | ||
Scope of delivery | Seal |
System | Classcode |
---|---|
ECLASS 13.0 | 27272803 |
ECLASS 12.0 | 27272803 |
ECLASS 11.0 | 27272803 |
ECLASS 10.0.1 | 27272803 |
ECLASS 9.0 | 27272803 |
ECLASS 8.0 | 27272803 |
ECLASS 5.1 | 27272803 |
ETIM 9.0 | EC001849 |
ETIM 8.0 | EC001849 |
ETIM 7.0 | EC001849 |
ETIM 6.0 | EC001849 |
ETIM 5.0 | EC001849 |
UNSPSC 12.1 | 41111960 |
The distance measurement is carried out over the runtime of the ultrasonic impulse. A measuring cycle is triggered by sending a start telegram. Once the measurement has been taken, the result is returned in 8-bit form.
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-6779 | ALL | 148 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-6780 | ALL | 157 KB |