Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Sensing range | 50 ... 150 mm , optimal distance: 80 mm | |
Transducer frequency | 85 kHz | |
Indicators/operating means | ||
LED green | indication: single sheet metal detected | |
LED yellow | Indication: No sheet metal detected (Air) | |
LED red | indication: double sheet metal detected | |
Electrical specifications | ||
Operating voltage | 18 ... 30 V DC , ripple 10 %SS | |
No-load supply current | < 200 mA | |
Time delay before availability | < 500 ms | |
Input | ||
Input type | Function input 0-level: -UB ... -UB + 1V 1-level: +UB - 1 V ... +UB |
|
Pulse length | ≥ 100 ms | |
Function | in normal operation mode, the function input has to be connected with UB+ or UB- | |
Impedance | ≥ 4 kΩ | |
Output | ||
Output type | 3 switch outputs PNP, NC | |
Rated operating current | 3 x 100 mA , short-circuit/overload protected | |
Voltage drop | ≤ 3 V | |
Switch-on delay | approx. 30 ms | |
Switch-off delay | approx. 30 ms | |
Pulse extension | min. 120 ms programmable | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN IEC 60947-5-2:2020 IEC 60947-5-2:2019 |
|
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose, Class 2 Power Source | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | 0 ... 50 °C (32 ... 122 °F) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Connection type | cable PVC , 2 m | |
Core cross section | 0.14 mm2 | |
Degree of protection | IP65 | |
Material | ||
Housing | nickel plated brass; plastic components: PBT | |
Transducer | epoxy resin/hollow glass sphere mixture; polyurethane foam | |
Mass | 300 g | |
Dimensions | ||
Length | 90 mm | |
Diameter | 40 mm | |
General information | ||
Supplementary information | Switch settings of the external programming adapter: "output load": pull-down "output logic": inv |
System | Classcode |
---|---|
ECLASS 13.0 | 27272801 |
ECLASS 12.0 | 27272801 |
ECLASS 11.0 | 27272801 |
ECLASS 10.0.1 | 27272801 |
ECLASS 9.0 | 27272801 |
ECLASS 8.0 | 27272801 |
ECLASS 5.1 | 27272801 |
ETIM 9.0 | EC001847 |
ETIM 8.0 | EC001847 |
ETIM 7.0 | EC001847 |
ETIM 6.0 | EC001847 |
ETIM 5.0 | EC001847 |
UNSPSC 12.1 | 41111960 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 226 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 150 KB | |
Manuals | |||
Instruction Manual, Ultrasonic Double Sheet Metal Monitor | ENG | 285 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 31 KB |
CAD 3-D additional / CAD 3-D additional | ALL | STP | 34 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2947B | ALL | 48 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5478 | ALL | 41 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
DTM UC-Prog1 + UDC devices / DTM UC-Prog1 + UDC Geräte | 05/2012 | ZIP | 7722 KB |
Software Tools | |||
PACTware 4.1 SP6 / PACTware 4.1 SP6 | 4.1.0.53 | ZIP | 43327 KB |
PACTware 5.0 / PACTware 5.0 | 5.0.5.31 | ZIP | 44203 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|