Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Mechanical specifications | ||
---|---|---|
Connection | connector , 8 mm | |
Cable | ||
Color | black | |
Mass | 30 g | |
Cable length | 500 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27200214 |
ECLASS 12.0 | 27279090 |
ECLASS 11.0 | 27279090 |
ECLASS 10.0.1 | 27279090 |
ECLASS 9.0 | 27279090 |
ECLASS 8.0 | 27279290 |
ECLASS 5.1 | 27279290 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 41111970 |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|