Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Mounting aid M12K-VE

M12K-VE
  • For insulated mounting

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  M12K-VE

Product Description
Plastic nuts with centering ring for the vibration-free mounting of cylindrical sensors
Mechanical specifications
MaterialPolyamide (PA)
Construction typeThreading M12 , wrench size 17
General information
Packing unit2 item(s)

Classifications

SystemClasscode
ECLASS 13.023110790
ECLASS 12.023110790
ECLASS 11.023110790
ECLASS 10.0.123110790
ECLASS 9.023110790
ECLASS 8.023110790
ECLASS 5.123110701
ETIM 9.0EC000305
ETIM 8.0EC003863
ETIM 7.0EC000129
ETIM 6.0EC000129
ETIM 5.0EC003015
UNSPSC 12.131161727

Details: M12K-VE

Function

Plastic nuts with centering ring for the vibration-free mounting of cylindrical sensors.

These plastic nuts must be used in applications where a sensor is to be screwed into the front third of the housing sleeve and operated at temperatures of < 0 °C.

Associated Products: M12K-VE

Accessory of

Single head system, Extremely narrow projection cone, Switching output, Very small unusable area, Series: -12GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output PNP Normally open/closed , programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa

399.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Single head system, Extremely narrow projection cone, Analog output 0 ... 10 V, Very small unusable area, Series: -12GM, Operating voltage: 15 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa

374.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Single head system, Switching output, Very small unusable area, 5 different output functions can be set, Series: -12GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output PNP Normally open/closed , programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa

399.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Single head system, Analog output 4 mA ... 20 mA, Very small unusable area, Measuring window adjustable, Series: -12GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Thickness measurement with analog output 4 ... 20 mA, Extremely narrow projection cone, Short response time, Series: -12GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Thickness measurement with analog output 0 ... 10 V, Automatic compensation of the reference distance, deactivateable, Extremely narrow projection cone, Series: -12GM, Operating voltage: 15 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pinfa
Single head system, Extremely narrow projection cone, Switching output, Very small unusable area, Series: -12GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output NPN Normally open/closed , programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Extremely narrow projection cone, Analog output 4 mA ... 20 mA, Very small unusable area, Series: -12GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Switching output, Very small unusable area, 5 different output functions can be set, Series: -12GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output NPN Normally open/closed , programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Analog output 0 ... 10 V, Very small unusable area, Measuring window adjustable, Series: -12GM, Operating voltage: 15 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Switching output, 5 different output functions can be set, Program input, Series: -12GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output NPN Normally open/closed , programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
375.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Single head system, Switching output, 5 different output functions can be set, Program input, Series: -12GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output PNP Normally open/closed , programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Analog output 4 mA ... 20 mA, Measuring window adjustable, Program input, Series: -12GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Analog output 0 ... 10 V, Measuring window adjustable, Program input, Series: -12GM, Operating voltage: 15 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Analog output 0 ... 10 V, Measuring window adjustable, Program input, Series: -12GM, Operating voltage: 15 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: 1.4305 / AISI 303-housingfa
Single head system, Analog output 0.5 ... 4.5 V, Measuring window adjustable, Program input, Series: -18GM, Operating voltage: 10 ... 30 V DC, Output type: 1 analog output 0.5 ... 4.5 V, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: cable, Housing: brass, nickel-platedfa

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.