Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Extension cable UDB-Cable-1M

UDB-Cable-1M
  • Extension cable for UDB... and UDC...

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  UDB-Cable-1M

Mechanical specifications
ConnectionM8 x 1 Male connector , M8 x 1 Female connector , 3-pin
Material
CablePUR
Cable
Colorblack
Cable length1 m

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: UDB-Cable-1M

Associated Products: UDB-Cable-1M

Accessory of
Ultrasonic system for splice detection, Short version, Insensitive to printing, colors, and shining surfaces, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: Ultrasonic splice control, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably sheet metal, No teach-in required, Insensitive to printing, colors, and shining surfaces, Sensing range: 50 ... 150 mm , optimal distance: 80 mm, Thread mold: M30, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, No teach-in required, Function indicators visible from all directions, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, No teach-in required, Function indicators visible from all directions, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, No teach-in required, Function indicators visible from all directions, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NC, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, No teach-in required, Function indicators visible from all directions, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, No teach-in required, Function indicators visible from all directions, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, No teach-in required, Function indicators visible from all directions, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, No teach-in required, Function indicators visible from all directions, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NO, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
937.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, No teach-in required, Function indicators visible from all directions, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Very short response time, Function indicators visible from all directions, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, Short version, No teach-in required, Sensing range: 40 ... 100 mm optimal distance 75 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NO, UL approval: cULus Listed, General Purpose, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, Short version, No teach-in required, Sensing range: 40 ... 100 mm optimal distance 75 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, Short version, No teach-in required, Sensing range: 40 ... 100 mm optimal distance 75 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NO, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NO, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NO, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NO, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NO, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, No teach-in required, Insensitive to printing, colors, and shining surfaces, Sensing range: 50 ... 150 mm , optimal distance: 80 mm, Thread mold: M30, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Analog current and voltage output, Short version, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NO, UL approval: cULus Listed, General Purpose, Class 2 Power Source, Connection type: fixed cable with plugfa

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.