Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Ultrasonic -deflector UVW90-M12

UVW90-M12
  • Universal mounting possibilities
  • 90° sound deflection for difficult installation circumstances

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  UVW90-M12

Product Description
Ultrasonic -deflector
Mechanical specifications
MaterialStainless steel
Mass30 g

Classifications

SystemClasscode
ECLASS 13.027272891
ECLASS 12.027272891
ECLASS 11.027272891
ECLASS 10.0.127272891
ECLASS 9.027272891
ECLASS 8.027272891
ECLASS 5.127272891
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121551

Details: UVW90-M12

Design / Simulation: UVW90-M12

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP52 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: UVW90-M12

Accessory of

Single head system, Extremely narrow projection cone, Switching output, Very small unusable area, Series: -12GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output PNP Normally open/closed , programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa

399.00  USD

Contact Us

Single head system, Extremely narrow projection cone, Analog output 0 ... 10 V, Very small unusable area, Series: -12GM, Operating voltage: 15 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa

374.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Single head system, Switching output, Very small unusable area, 5 different output functions can be set, Series: -12GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output PNP Normally open/closed , programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa

399.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Single head system, Analog output 4 mA ... 20 mA, Very small unusable area, Measuring window adjustable, Series: -12GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
High chemical resistance through PTFE coated transducer surface, Stainless Steel enclosure, 1 switch output, Series: -12GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output PNP Normally open/closed , programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pinfa
Single head system, High chemical resistance through PTFE coated transducer surface, Stainless Steel enclosure, Analog output 4 mA ... 20 mA, Series: -12GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pinfa
Single head system, Thickness measurement with analog output 4 ... 20 mA, Extremely narrow projection cone, Short response time, Series: -12GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Thickness measurement with analog output 0 ... 10 V, Automatic compensation of the reference distance, deactivateable, Extremely narrow projection cone, Series: -12GM, Operating voltage: 15 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pinfa
Single head system, Extremely narrow projection cone, Switching output, Very small unusable area, Series: -12GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output NPN Normally open/closed , programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Extremely narrow projection cone, Analog output 4 mA ... 20 mA, Very small unusable area, Series: -12GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Switching output, Very small unusable area, 5 different output functions can be set, Series: -12GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output NPN Normally open/closed , programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Analog output 0 ... 10 V, Very small unusable area, Measuring window adjustable, Series: -12GM, Operating voltage: 15 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Switching output, 5 different output functions can be set, Program input, Series: -12GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output NPN Normally open/closed , programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
375.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Single head system, Switching output, 5 different output functions can be set, Program input, Series: -12GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output PNP Normally open/closed , programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Analog output 4 mA ... 20 mA, Measuring window adjustable, Program input, Series: -12GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Analog output 0 ... 10 V, Measuring window adjustable, Program input, Series: -12GM, Operating voltage: 15 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Analog output 0.5 ... 4.5 V, Measuring window adjustable, Program input, Series: -18GM, Operating voltage: 10 ... 30 V DC, Output type: 1 analog output 0.5 ... 4.5 V, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: cable, Housing: brass, nickel-platedfa
Single head system, Analog output 0 ... 10 V, Measuring window adjustable, Program input, Series: -12GM, Operating voltage: 15 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: 1.4305 / AISI 303-housingfa

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.