Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product UC-PROG-IR-USB
Not available for purchase
Not available for purchase

Interface cable UC-18/30GM-IR

UC-18/30GM-IR

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  UC-18/30GM-IR

Product Description
Interface cable
Indicators/operating means
LED greenUSB communication active
LED yellowInfrared communication active
Electrical specifications
Operating current< 100 mA
Interface
Interface typeInfrared
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typeCable connector with cable PUR , 3 m
USB-Male Connector Typ A (Standard)
Degree of protectionIP65
Materialblack polycarbonate (PC)
Cable
Colorblack
General information
Scope of deliveryInterface cable
2 x spring clip

Classifications

SystemClasscode
ECLASS 13.027060390
ECLASS 12.027060390
ECLASS 11.027060390
ECLASS 10.0.127060390
ECLASS 9.027060390
ECLASS 8.027060390
ECLASS 5.127279201
ETIM 9.0EC000310
ETIM 8.0EC000310
ETIM 7.0EC000310
ETIM 6.0EC000310
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: UC-18/30GM-IR

Function

The UC-18/30GM-IR interface cable allows UC...-30GM70-...-V15 type ultrasonic sensors to be parameterized. The ULTRA-PROG-IR service program serves as the user interface. The cable connects the USB interface of the PC to the infra red interface of the sensor.

Product Documentation: UC-18/30GM-IR

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF264 KB

Design / Simulation: UC-18/30GM-IR

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1063 KB
CAD 3-D additional / CAD 3-D additionalALLSTP59 KB
CAD 3-D additional / CAD 3-D additionalALLSTP58 KB

Associated Products: UC-18/30GM-IR

Accessory of

Ultrasonic direct detection sensor, Analog output 4 ... 20 mA, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic diffuse sensor with separate transducer, 2 switch outputs, Synchronization options, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 12 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pinfa
Ultrasonic direct detection sensor, Analog output 4 ... 20 mA, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic diffuse sensor with separate transducer, 2 switch outputs, Synchronization options, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 12 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pinfa
Ultrasonic diffuse sensor with separate transducer, Analog output 4 ... 20 mA, 1 switch output, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Ultrasonic diffuse sensor with separate transducer, 2 switch outputs, Synchronization options, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 12 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 2 switch outputs PNP, NO ( NC contact programmable ), UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pinfa
Ultrasonic diffuse sensor with pivoting transducer, Analog output 0 ... 10 V, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 voltage output 0 ... 10 V , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Ultrasonic diffuse sensor with pivoting transducer, Analog output 4 ... 20 mA, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Ultrasonic diffuse sensor with pivoting transducer, 2 switch outputs, Synchronization options, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 12 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 2 switch outputs PNP, NO ( NC contact programmable ), UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pinfa
Ultrasonic direct detection sensor, Analog output 0 ... 10 V, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 voltage output 0 ... 10 V , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Ultrasonic direct detection sensor, Analog output 4 ... 20 mA, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic direct detection sensor, 2 switch outputs, Synchronization options, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 12 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 2 switch outputs PNP, NO ( NC contact programmable ), UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
Ultrasonic diffuse sensor with pivoting transducer, Analog output 0 ... 10 V, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 voltage output 0 ... 10 V , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Ultrasonic diffuse sensor with pivoting transducer, Analog output 4 ... 20 mA, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Ultrasonic diffuse sensor with pivoting transducer, 2 switch outputs, Synchronization options, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 12 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 2 switch outputs PNP, NO ( NC contact programmable ), UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pinfa
Ultrasonic direct detection sensor, Analog output 0 ... 10 V, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 voltage output 0 ... 10 V , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Ultrasonic diffuse sensor with separate transducer, Analog output 4 ... 20 mA, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
438.00  USD

Contact Us

Ultrasonic direct detection sensor, 2 switch outputs, Synchronization options, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 12 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 2 switch outputs PNP, NO ( NC contact programmable ), UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
Ultrasonic diffuse sensor with separate transducer, 2 switch outputs, Synchronization options, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 12 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 2 switch outputs PNP, NO ( NC contact programmable ), UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pinfa
Ultrasonic diffuse sensor with separate transducer, Analog output 4 ... 20 mA, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Ultrasonic direct detection sensor, Analog output 4 ... 20 mA, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic diffuse sensor with separate transducer, Analog output 0 ... 10 V, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 voltage output 0 ... 10 V , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
480.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Ultrasonic direct detection sensor, Analog output 0 ... 10 V, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 voltage output 0 ... 10 V , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Ultrasonic diffuse sensor with pivoting transducer, 2 switch outputs, Synchronization options, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 12 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 2 switch outputs PNP, NO ( NC contact programmable ), UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pinfa
Ultrasonic diffuse sensor with pivoting transducer, Analog output 4 ... 20 mA, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Ultrasonic diffuse sensor with pivoting transducer, Analog output 0 ... 10 V, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 voltage output 0 ... 10 V , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Ultrasonic direct detection sensor, 2 switch outputs, Synchronization options, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 12 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 2 switch outputs PNP, NO ( NC contact programmable ), UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
Ultrasonic direct detection sensor, Analog output 4 ... 20 mA, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic direct detection sensor, Analog output 0 ... 10 V, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 voltage output 0 ... 10 V , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Ultrasonic diffuse sensor with pivoting transducer, 2 switch outputs, Synchronization options, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 12 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 2 switch outputs PNP, NO ( NC contact programmable ), UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pinfa
Ultrasonic diffuse sensor with pivoting transducer, Analog output 4 ... 20 mA, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Ultrasonic diffuse sensor with pivoting transducer, Analog output 0 ... 10 V, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 voltage output 0 ... 10 V , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Ultrasonic diffuse sensor with pivoting transducer, Analog output 4 ... 20 mA, 1 switch output, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Ultrasonic direct detection sensor, Analog output 4 ... 20 mA, 1 switch output, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic direct detection sensor, Analog output 4 ... 20 mA, 1 switch output, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic diffuse sensor with separate transducer, Analog output 4 ... 20 mA, 1 switch output, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Ultrasonic diffuse sensor with pivoting transducer, Analog output 4 ... 20 mA, 1 switch output, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Ultrasonic direct detection sensor, Analog output 4 ... 20 mA, 1 switch output, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic diffuse sensor with pivoting transducer, Analog output 4 ... 20 mA, 1 switch output, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Ultrasonic direct detection sensor, Analog output 4 ... 20 mA, 1 switch output, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic direct detection sensor, 2 switch outputs, Synchronization options, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 12 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 2 switch outputs PNP, NC ( NO contact programmable ), UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
Ultrasonic diffuse sensor with pivoting transducer, Analog output 4 ... 20 mA, 1 switch output, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Ultrasonic diffuse sensor with separate transducer, Analog output 0 ... 10 V, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 voltage output 0 ... 10 V , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Configuration software for ultrasonic sensors, Parameterization and monitor software, Plug and Playfa
438.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Ultrasonic direct detection sensor, 2 switch outputs, Synchronization options, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 12 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 2 switch outputs PNP, NO ( NC contact programmable ), UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.