Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Ethernet bus cable M12 plug straight X-coded to RJ45 plug straight Ethernet-coded, 8-pin, PUR cable green, Cat6A, pairs shielded and overall shield |
General specifications | ||
---|---|---|
Connector 1 | ||
Connection | plug | |
Construction type | M12 | |
Style | straight | |
Locking | screw connection | |
Number of pins | 8 | |
Coding | X-coded | |
Connector 2 | ||
Connection | plug | |
Construction type | RJ45 | |
Style | straight | |
Locking | snap locking | |
Number of pins | 8 | |
Coding | EtherNet/IP | |
UL File Number | E520112 | |
Electrical specifications | ||
Operating voltage | max. 50 V AC / 60 V DC | |
Operating current | max. 0.5 A | |
Conformity | ||
Degree of protection | EN 60529 | |
Fieldbus standard | IEEE 802.3an 10GBASE-T | |
Plug connection | connector M12 x 1 : IEC 61076-2-109 connector RJ45 : IEC 60603-7 |
|
Component category | CAT6A (IEC 11801, EN 50173) | |
Flammability | IEC 60332-1-2 , UL 1581 | |
Ambient conditions | ||
Ambient temperature | ||
Cable, fixed | -40 ... 85 °C (-40 ... 185 °F) | |
Cable, flexing | -10 ... 60 °C (14 ... 140 °F) | |
Pollution degree | 3 | |
Mechanical specifications | ||
Connector 1 | ||
Tightening torque | 0.6 Nm | |
Loosening protection | available | |
Tool installation | straight knurling , hexagon nut SW = 13 mm | |
Mating cycles | min. 100 | |
Shielding | shield connected to screw connection | |
Degree of protection | IP67 | |
Connector 2 | ||
Loosening protection | available | |
Mating cycles | min. 750 | |
Shielding | shield connected to connector | |
Degree of protection | IP20 | |
Cable | according to IEC/EN 60228 (DIN VDE 0295) class 5 | |
Sheath diameter | 6.2 mm | |
Bending radius | max. 50 mm active max. 25 mm fixed |
|
Sheath color | green (similar to RAL 6018) | |
Number of cores | 8 | |
Core cross section | 0.14 mm2 | |
Cores color | Core 1: white/orange Core 2: orange Core 3: white/green Core 4: green Core 5: white/brown Core 6: brown Core 7: white/blue Core 8: blue |
|
Core construction | 7 x 0.404 mm ∅ twisted pairs , twisted pair shield | |
Shield | tinned copper braiding twisted pair shield : aluminum-lined polyester foil |
|
Length | 35 m | |
Cable code | Li 02YSC 11Y 4 x 2 x 0,14 (AWG26/7) | |
Mass | 1455 g | |
Material | ||
Halogen-free | yes | |
Connector 1 | ||
Screw connection | Zinc diecast, nickel-plated | |
Body | TPU, black | |
Contact surface | Ni/Au | |
Flammability | V-2 | |
Connector 2 | ||
Body | PC | |
Contact surface | Ni/Au | |
Flammability | V-0 | |
Cable | ||
Sheathing | PUR | |
Core insulation | PE | |
UV resistance | yes | |
Oil resistance | yes | |
Flammability | FT1 |
System | Classcode |
---|---|
ECLASS 13.0 | 27060307 |
ECLASS 12.0 | 27060307 |
ECLASS 11.0 | 27060307 |
ECLASS 10.0.1 | 27060307 |
ECLASS 9.0 | 27060390 |
ECLASS 8.0 | 27060390 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada, USA UL | E520112 | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-4418 | ALL | 285 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-6685 | ALL | 218 KB |
Accessory of | ||||||
---|---|---|---|---|---|---|
|
||||||
Accessories | ||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|