Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Connection cable, Ethernet V1SD-W-2M-PUR-ABG-V45-G

V1SD-W-2M-PUR-ABG-V45-G
  • Hard-wearing PUR cable
  • Industrial Ethernet
  • D coding for Ethernet
  • CAT5/CAT5e cable
  • Free of paint wetting interfering substances
  • Halogen-free
  • Screw connection suitable for tool assembly
  • Immunity to vibration, with mechanical latching

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V1SD-W-2M-PUR-ABG-V45-G

Product Description
Ethernet bus cable M12 plug angled D-coded to RJ45 Ethernet-coded, 4-pin, PUR cable blue, Cat5e, shielded
General specifications
Connector 1
Connectionplug
Construction typeM12
Styleangled
Lockingscrew connection
Number of pins4
CodingD-coded
Connector 2
Connectionplug
Construction typeRJ45
Stylestraight
Lockingsnap locking
Number of pins8
Electrical specifications
Operating voltagemax. 48 V AC / 60 V DC
Operating currentmax. 1 A
Conformity
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
connector RJ45 : IEC 60603-7
Component categoryCAT5 (IEC 11801) , CAT5e (IEC 61156-6)
FlammabilityIEC 60332-1-2 / UL 2556
Halogen-freeIEC 60754-1
Ambient conditions
Ambient temperature
Connector 1-25 ... 90 °C (-13 ... 194 °F)
Connector 2-25 ... 60 °C (-13 ... 140 °F)
Cable, fixed installation-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-20 ... 80 °C (-4 ... 176 °F)
Mechanical specifications
Connector 1
Tightening torque0.4 Nm
Loosening protectionavailable
Tool installationstraight knurling
Mating cyclesmin. 100
Shieldingshield connected to screw connection
Degree of protectionIP65 / IP67
Connector 2
Loosening protectionavailable
Mating cyclesmin. 750
Shieldingshield connected to connector
Degree of protectionIP20
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter6.4 mm
Bending radius> 8 x cable diameter, movable installation
> 4 x cable diameter, fixed installation
Sheath colorwater blue (RAL 5021)
Number of cores4
Core cross section0.14 mm2
Cores colorCore 1-1: white/orange
Core 2-3: white/green
Core 3-2: orange
Core 4-6: green
Core construction7 x 0.16 mm ∅
twisted pairs
Shieldaluminum-lined polyester foil
Tinned copper braiding, 70 % coverage
Length2 m
Mass113.4 g
Material
PWIS freeyes
Halogen-freeyes
Connector 1
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
Contact surfaceNi/Au
FlammabilityV-2
Connector 2
BodyPA, grey
Contact surfaceNi/Au
FlammabilityV-0
Cable
SheathingPUR
Core insulationPE
FlammabilityVW-1

Classifications

SystemClasscode
ECLASS 13.027060307
ECLASS 12.027060307
ECLASS 11.027060307
ECLASS 10.0.127060307
ECLASS 9.027060390
ECLASS 8.027060390
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V1SD-W-2M-PUR-ABG-V45-G

Design / Simulation: V1SD-W-2M-PUR-ABG-V45-G

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP702 KB
CAD Portal / CAD PortalALLLINK---

Approvals: V1SD-W-2M-PUR-ABG-V45-G

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-4458AALLPDF287 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6744ALLPDF213 KB

Associated Products: V1SD-W-2M-PUR-ABG-V45-G

Accessories
87.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

torque screwdriver (0.6 Nm)fa
79.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

plug-in cap M12fa
Label holder, Halogen-freefa
Label plate, Halogen-freefa
Modular universal holder for M12 connectorsfa
Unlocking protector for M12 connector, Prevents connections being interrupted without using a toolfa
Marking rings for M12 connectors, various colorsfa