Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Ethernet bus cable M12 plug angled D-coded to RJ45 Ethernet-coded, 4-pin, PUR cable blue, Cat5e, shielded |
General specifications | ||
---|---|---|
Connector 1 | ||
Connection | plug | |
Construction type | M12 | |
Style | angled | |
Locking | screw connection | |
Number of pins | 4 | |
Coding | D-coded | |
Connector 2 | ||
Connection | plug | |
Construction type | RJ45 | |
Style | straight | |
Locking | snap locking | |
Number of pins | 8 | |
Electrical specifications | ||
Operating voltage | max. 48 V AC / 60 V DC | |
Operating current | max. 1 A | |
Conformity | ||
Degree of protection | EN 60529 | |
Plug connection | connector M12 x 1 : IEC 61076-2-101 connector RJ45 : IEC 60603-7 |
|
Component category | CAT5 (IEC 11801) , CAT5e (IEC 61156-6) | |
Flammability | IEC 60332-1-2 / UL 2556 | |
Halogen-free | IEC 60754-1 | |
Ambient conditions | ||
Ambient temperature | ||
Connector 1 | -25 ... 90 °C (-13 ... 194 °F) | |
Connector 2 | -25 ... 60 °C (-13 ... 140 °F) | |
Cable, fixed installation | -40 ... 80 °C (-40 ... 176 °F) | |
Cable, flexing | -20 ... 80 °C (-4 ... 176 °F) | |
Mechanical specifications | ||
Connector 1 | ||
Tightening torque | 0.4 Nm | |
Loosening protection | available | |
Tool installation | straight knurling | |
Mating cycles | min. 100 | |
Shielding | shield connected to screw connection | |
Degree of protection | IP65 / IP67 | |
Connector 2 | ||
Loosening protection | available | |
Mating cycles | min. 750 | |
Shielding | shield connected to connector | |
Degree of protection | IP20 | |
Cable | according to IEC/EN 60228 (DIN VDE 0295) class 5 | |
Sheath diameter | 6.4 mm | |
Bending radius | > 8 x cable diameter, movable installation > 4 x cable diameter, fixed installation |
|
Sheath color | water blue (RAL 5021) | |
Number of cores | 4 | |
Core cross section | 0.14 mm2 | |
Cores color | Core 1-1: white/orange Core 2-3: white/green Core 3-2: orange Core 4-6: green |
|
Core construction | 7 x 0.16 mm ∅ twisted pairs |
|
Shield | aluminum-lined polyester foil Tinned copper braiding, 70 % coverage |
|
Length | 40 m | |
Mass | 1675 g | |
Material | ||
PWIS free | yes | |
Halogen-free | yes | |
Connector 1 | ||
Screw connection | Zinc diecast, nickel-plated | |
Body | TPU, black | |
Contact surface | Ni/Au | |
Flammability | V-2 | |
Connector 2 | ||
Body | PA, grey | |
Contact surface | Ni/Au | |
Flammability | V-0 | |
Cable | ||
Sheathing | PUR | |
Core insulation | PE | |
Flammability | VW-1 |
System | Classcode |
---|---|
ECLASS 13.0 | 27060307 |
ECLASS 12.0 | 27060307 |
ECLASS 11.0 | 27060307 |
ECLASS 10.0.1 | 27060307 |
ECLASS 9.0 | 27060390 |
ECLASS 8.0 | 27060390 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
Please select the group of cookies and scripts, that you consent to.