Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Mounting plate MH-F64-02

MH-F64-02
  • Simple and fast mounting

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  MH-F64-02

Product Description
Mounting base for F64 series
Mechanical specifications
Materialstainless steel AISI 304L
Mass31 g
Dimensions
Height32.5 mm
Width40 mm
Depth42 mm
Mounting2 screws M3 x 8
General information
Packing unit1 item(s)

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: MH-F64-02

Associated Products: MH-F64-02

Accessory of

magnetic field resistant, Switching function: complementary, Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Operating voltage: 10 ... 30 V DC, Potentiometer: sensitivity adjustment, Type of voltage: DC, Connection type: cable PUR , L = 2 m, Housing material: PBT, Degree of protection: IP67fa
magnetic field resistant, Switching function: complementary, Output type: NPN, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Operating voltage: 10 ... 30 V DC, Potentiometer: sensitivity adjustment, Type of voltage: DC, Connection type: cable PUR , L = 2 m, Housing material: PBT, Degree of protection: IP67fa
magnetic field resistant, Switching function: complementary, Output type: NPN, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Operating voltage: 10 ... 30 V DC, Potentiometer: sensitivity adjustment, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 4-pin, Housing material: PBT, Degree of protection: IP67fa
magnetic field resistant, Switching function: complementary, Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Operating voltage: 10 ... 30 V DC, Potentiometer: sensitivity adjustment, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 4-pin, Housing material: PBT, Degree of protection: IP67fa
magnetic field resistant, Switching function: complementary, Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Operating voltage: 10 ... 30 V DC, Potentiometer: sensitivity adjustment, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 4-pin, Housing material: PBT, Degree of protection: IP67fa
magnetic field resistant, Switching function: complementary, Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Operating voltage: 10 ... 30 V DC, Potentiometer: sensitivity adjustment, Type of voltage: DC, Connection type: Cable connector M12 x 1 , with integrated connection cable PUR , L = 300 mm, Housing material: PBT, Degree of protection: IP67fa
magnetic field resistant, Switching function: complementary, Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Operating voltage: 10 ... 30 V DC, Potentiometer: sensitivity adjustment, Type of voltage: DC, Connection type: Cable connector M12 x 1 , 4-pin PUR , L = 1 m, Housing material: PBT, Degree of protection: IP67fa
magnetic field resistant, Switching function: Normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Construction type: Rectangular, Series: Rectangular type, Operating voltage: 10 ... 30 V DC, Potentiometer: sensitivity adjustment, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: PBT, Degree of protection: IP67fa