Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Activator BT32XAS

BT32XAS
  • Two fixed operating surfaces offset by 180°
  • Action reversed (end position undamped)
  • Finger protection

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  BT32XAS

Product Description
Activator for F25 series
General specifications
Ring diametermax. 40 mm
Spring ring heightmax. 6 mm
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Mechanical specifications
Shaft diameter< 31 mm
Shaft height20 mm
Mounting hole pattern30 x 80 mm
Material
Housing1.4057
Stopper capPBT (1 unit black)
Mounting screwStainless steel 1.4305 / AISI 303
Mass200 g
Tightening torque, fastening screws1.5 Nm

Classifications

SystemClasscode
ECLASS 13.027274002
ECLASS 12.027274002
ECLASS 11.027270103
ECLASS 10.0.127270103
ECLASS 9.027270103
ECLASS 8.027270191
ECLASS 5.127270191
ETIM 9.0EC001487
ETIM 8.0EC001487
ETIM 7.0EC001487
ETIM 6.0EC001487
ETIM 5.0EC003015
UNSPSC 12.131251509

Details: BT32XAS

Design / Simulation: BT32XAS

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP52 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: BT32XAS

Accessory of

135.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Valve position detection, Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush mountable, Output polarity: DC, Output type: 3-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: PBT, Degree of protection: IP67fa

135.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Valve position detection, Switching function: 2 x normally open (NO), Output type: Two-wire with minimum off-state current, Installation: flush mountable, Output polarity: DC, Output type: 2x 2-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 5 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: PBT, Degree of protection: IP67fa
Extended temperature range, Valve position detection, Suitable for 2:1 technology, Switching function: 2 x normally closed (NC), Output type: NAMUR, Installation: flush mountable, Output type: 2-wire, Construction type: Dual sensor, Series: Dual sensor, Suitable for 2:1 technology, Type of voltage: DC, Equipment protection level Ga: IECEx TUN 17.0021X, Equipment protection level Gb: IECEx TUN 17.0021X, Equipment protection level Da: IECEx TUN 17.0021X, Equipment protection level Mb: IECEx TUN 17.0021Xfa
Extended temperature range, Valve position detection, Suitable for 2:1 technology, Switching function: 2 x normally closed (NC), Output type: NAMUR, Installation: flush mountable, Output type: 2-wire, Construction type: Dual sensor, Series: Dual sensor, Suitable for 2:1 technology, Type of voltage: DC, Equipment protection level Ga: IECEx TUN 17.0021X, Equipment protection level Gb: IECEx TUN 17.0021X, Equipment protection level Da: IECEx TUN 17.0021X, Equipment protection level Mb: IECEx TUN 17.0021Xfa
Extended temperature range, Valve position detection, Suitable for 2:1 technology, Switching function: 2 x normally closed (NC), Output type: NAMUR, Installation: flush mountable, Output type: 2-wire, Construction type: Dual sensor, Series: Dual sensor, Suitable for 2:1 technology, Type of voltage: DC, Equipment protection level Ga: IECEx TUN 17.0021X, Equipment protection level Gb: IECEx TUN 17.0021X, Equipment protection level Da: IECEx TUN 17.0021X, Equipment protection level Mb: IECEx TUN 17.0021Xfa
Extended temperature range, Valve position detection, Suitable for 2:1 technology, Switching function: 2 x normally closed (NC), Output type: NAMUR, Installation: flush mountable, Output type: 2-wire, Construction type: Dual sensor, Series: Dual sensor, Suitable for 2:1 technology, Type of voltage: DC, Equipment protection level Ga: IECEx TUN 17.0021X, Equipment protection level Gb: IECEx TUN 17.0021X, Equipment protection level Da: IECEx TUN 17.0021X, Equipment protection level Mb: IECEx TUN 17.0021Xfa
Extended temperature range, Valve position detection, Solenoid valve output, Switching function: 2 x normally closed (NC), Output type: NAMUR, Installation: flush mountable, Output type: 2-wire, Construction type: Printed circuit board, Series: Pcb version, Suitable for 2:1 technology, Type of voltage: DC, Equipment protection level Ga: IECEx TUN 17.0021X, Equipment protection level Gb: IECEx TUN 17.0021X, Equipment protection level Mb: IECEx TUN 17.0021X, Equipment protection level Ga: TÜV 99 ATEX 1479 Xfa
Extended temperature range, Valve position detection, Solenoid valve output, Suitable for 2:1 technology, Switching function: 2 x normally closed (NC), Output type: NAMUR, Installation: flush mountable, Output type: 2-wire, Construction type: Printed circuit board, Series: Pcb version, Suitable for 2:1 technology, Type of voltage: DC, Equipment protection level Ga: IECEx TUN 17.0021X, Equipment protection level Gb: IECEx TUN 17.0021X, Equipment protection level Mb: IECEx TUN 17.0021Xfa
Extended temperature range, Valve position detection, Suitable for 2:1 technology, Switching function: 2 x normally closed (NC), Output type: NAMUR, Installation: flush mountable, Output type: 2-wire, Construction type: Printed circuit board, Series: Pcb version, Suitable for 2:1 technology, Type of voltage: DC, Equipment protection level Ga: IECEx TUN 17.0021X, Equipment protection level Gb: IECEx TUN 17.0021X, Equipment protection level Mb: IECEx TUN 17.0021Xfa
Valve position detection, Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush mountable, Output polarity: DC, Output type: 3-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: cable PVC , 5 m, Housing material: PBT, Degree of protection: IP67fa
Valve position detection, Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush mountable, Output polarity: DC, Output type: 3-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: cable, Housing material: PBT, Degree of protection: IP67, Material: PVCfa
135.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Valve position detection, Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush mountable, Output polarity: DC, Output type: 3-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: PBT, Degree of protection: IP67fa
Extended temperature range, Valve position detection, Suitable for 2:1 technology, Switching function: 2 x normally closed (NC), Output type: NAMUR, Installation: flush mountable, Output type: 2-wire, Construction type: Dual sensor, Series: Dual sensor, Suitable for 2:1 technology, Type of voltage: DC, Equipment protection level Ga: IECEx TUN 17.0021X, Equipment protection level Gb: IECEx TUN 17.0021X, Equipment protection level Da: IECEx TUN 17.0021X, Equipment protection level Mb: IECEx TUN 17.0021Xfa
Valve position detection, Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush mountable, Output polarity: DC, Output type: 3-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection (system side): screw terminal , M20 x 1.5 cable gland, Housing material: PBT, Degree of protection: IP67fa
Valve position detection, Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush mountable, Output polarity: DC, Output type: 3-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: cable PVC , 2000 mm, Housing material: PBT, Degree of protection: IP67fa
Valve position detection, Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush mountable, Output polarity: DC, Output type: 3-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: cable PVC , 180 mm, Housing material: PBT, Degree of protection: IP67fa
Valve position detection, Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush mountable, Output polarity: DC, Output type: 3-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection (system side): screw terminal , M20 x 1.5 cable gland, Housing material: PBT, Degree of protection: IP67fa
Valve position detection, Switching function: 2 x normally open (NO), Output type: Two-wire with minimum off-state current, Installation: flush mountable, Output polarity: DC, Output type: 2x 2-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 5 ... 30 V DC, Type of voltage: DC, Connection (system side): screw terminal , M20 x 1.5 cable gland, Housing material: PBT, Degree of protection: IP67fa
Valve position detection, Switching function: Normally open (NO), Output type: Two-wire with minimum off-state current, Installation: flush mountable, Output polarity: DC, Output type: 2x 2-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 5 ... 30 V DC, Type of voltage: DC, Connection type: cable PVC , 180 mm, Housing material: PBT, Degree of protection: IP67fa
Valve position detection, Switching function: Normally open (NO), Output type: Two-wire with minimum off-state current, Installation: flush mountable, Output polarity: DC, Output type: 2x 2-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 5 ... 30 V DC, Type of voltage: DC, Connection type: cable PVC , 5 m, Housing material: PBT, Degree of protection: IP67fa
Valve position detection, Switching function: Normally open (NO), Output type: Two-wire with minimum off-state current, Installation: flush mountable, Output polarity: DC, Output type: 2x 2-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 5 ... 30 V DC, Type of voltage: DC, Connection type: cable PVC , 2000 mm, Housing material: PBT, Degree of protection: IP67fa
Matching System Components
fa