Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

AS-Interface Gateway/Safety Monitor VBG-PB-K30-D-S16

VBG-PB-K30-D-S16
  • Gateway and safety monitor in one housing
  • Gateway compliant with AS-Interface specification 3.0
  • Connection to PROFIBUS DP
  • AS-Interface safety monitor with extended range of functions
  • Certified up to SIL 3 according to IEC 61508 and EN 62061 and up to PLe according to EN 13849
  • Memory card for configuration data
  • 2 safe output relays and 2 safe electronic outputs

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VBG-PB-K30-D-S16

Product Description
Gateway with integrated Safety Monitor
General specifications
AS-Interface specificationV3.0
PLC-Functionalityactivateable
Duplicate address detectionfrom AS-Interface slaves
Earth fault detectionintegrated
EMC monitoringintegrated
Diagnostics functionExtended function via display
Switch-on delay< 10 s
Response delay< 40 ms
UL File NumberE223772 only from low voltage, limited energy source (SELV or PELV) or listed Class 2 source
Functional safety related parameters
Safety Integrity Level (SIL)SIL 3
Performance level (PL)PL e
MTTFd200 a
B10d2 E+7
Indicators/operating means
DisplayIlluminated graphical LC display for addressing and error messages
LED PROFIBUSPROFIBUS master detected; LED green
LED AS-i ACTIVEAS-Interface operation normal; LED green
LED CONFIG ERRconfiguration error; LED red
LED PRG ENABLEautom. programming; LED green
LED POWERvoltage ON; LED green
LED PRJ MODEprojecting mode active; LED yellow
LED U AS-iAS-Interface voltage; LED green
LED AUXext. auxiliary voltage UAUX ; LED green
LED EDM/StartExternal device monitoring circuit inputs closed, 4x yellow LEDs
LED output circuitOutput circuit closed; 4 x green LEDs
Button4
Electrical specifications
Insulation voltage≥ 500 V
Rated operating voltage26.5 ... 31.6 V from AS-Interface; Output K3 and K4 24 V DC
Rated operating current≤ 300 mA from AS-Interface
Interface 1
Interface typeRS-485
ProtocolPROFIBUS DP V1
Transfer rate9.6 kBit/s / 12 MBit/s , Automatic baud rate detection
Interface 2
Interface typeRS 232, serial
Diagnostic Interface
Transfer rate19,2 kBit/s
Interface 3
Interface typeChip card slot
Input
Number/Type4 EDM/Start inputs:
EDM: Inputs for the external device monitoring circuits
Start: start inputs:
Static switching current 4 mA at 24 V, dynamic 30 mA at 24 V (T=100 μs)
Output
Safety outputOutput circuits 1 and 2: 2 potential-free contacts,
max. contact load:
3  ADC-13 at 30 VDC,
3 AAC-15 at 30 VAC
Output circuits 3 and 4: 2 PNP transistor outputs
max. contact load:
0.5  ADC-13 at 30  VDC
Connection
PROFIBUSSub-D interface
AS-Interfacespring terminals, removable
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013 EN 61000-6-2:2005, EN 61000-6-4:2007
Standard conformity
Electromagnetic compatibilityEN 61000-6-2:2005, EN 61000-6-4:2007
Degree of protectionEN 60529:2000
Fieldbus standardPROFIBUS according to DIN 19245 Part 3
AS-InterfaceEN 62026-2:2013
Shock resistanceEN 61131-2:2004
StandardsEN 61000-6-2:2005, EN 61000-6-4:2007 EN 954-1:1996 (up to Kategorie 4), IEC 61508:2001 and EN 62061:2005 (up to SIL3) EN 13849:2008 (PL e)
Approvals and certificates
UL approvalAn isolated source with a secondary open circuit voltage of ≤ 30 VDC with a 3 A maximum over current protection. Over current protection is not required when a Class 2 source is employed.
UL mark does not provide UL certification for any functional safety rating or aspects of the device.
Ambient conditions
Ambient temperature0 ... 55 °C (32 ... 131 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Mechanical specifications
Degree of protectionIP20
Mass800 g
Dimensions
Height120 mm
Width100 mm
Length89 mm
Construction typeLow profile housing , Stainless steel

Classifications

SystemClasscode
ECLASS 13.027242607
ECLASS 12.027242607
ECLASS 11.027242607
ECLASS 10.0.127242607
ECLASS 9.027242607
ECLASS 8.027242607
ECLASS 5.127242607
ETIM 9.0EC001603
ETIM 8.0EC001603
ETIM 7.0EC001603
ETIM 6.0EC001603
ETIM 5.0EC001603
UNSPSC 12.139121004

Details: VBG-PB-K30-D-S16

Function

The VBG-PB-K30-D-S16 is an IP20-rated PROFIBUS gateway with an integral safety monitor and a master according to AS-Interface specification 3.0. The VBG-PB-K30-DS16 has four inputs and four outputs. The four inputs are used either for extended EDM device monitoring or as start inputs. Two sets of two outputs act as relay outputs and switch output circuits 1 and 2 and, as semiconductor outputs, output circuits 3 and 4. The K30 model is particularly suitable for installation in a control cabinet.

The VBG-PB-K30-D-S16 is a combined full-specification AS-Interface PROFIBUS gateway and safety monitor. The product allows a gateway and a safety monitor to be used in a single device.

Two safety relays provide a safe interface to the connected consumers. The AS-Interface 3.0 PROFIBUS gateways are used to connect AS-I systems to a higher-level PROFIBUS. They act as a master for the AS-I segment and as a slave for the PROFIBUS.

The AS-I functions are made available on both a cyclic and acyclic basis through PROFIBUSDP V1. During cyclic data exchange, up to 32 bytes of I/O data (this amount is variable) are transferred as the digital data of an AS-I segment. In addition, analog values as well as the complete command set of the new AS-I specification can be transferred via PROFIBUS using a command interface. Monitoring of the AS-Interface data can be carried out online via PROFIBUS-DP V1 using the serial PROFIBUS master and the AS-I Control Tools.

Address assignment, the transfer of the desired configuration and the setting of the Profibus address and baud rate can all be performed using switches. Seven LEDs located on the front panel indicate the current status of the AS-Interface segment. One LED shows the power supply via AUX. A further eight LEDs indicate the status of the inputs and outputs. If the AS-Interface gateway has a graphical display, the commissioning of the AS-Interface circuit and testing of the connected peripherals can take place completely separately from the commissioning of PROFIBUS and the programming. Local operation using the graphical display and the four switches allows all the functions covered on the other AS-Interface masters by AS-i Control Tools software to be visualized on the display. An additional RS 232 socket provides a way of exporting data relating to the gateway, network and operation directly from the gateway for extended local diagnosis purposes.

Informative Literature: VBG-PB-K30-D-S16

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Safe and Efficient AS-Interface Installation at JOTONENGPDF1990 KB

Product Documentation: VBG-PB-K30-D-S16

Language Selection:
Product informationLanguageFile TypeFile Size
Configuring a Safe Input on AS-Interface Safety at WorkENGPDF258 KB
Manuals
Manual AS-Interface 3.0 Command InterfaceENGPDF3265 KB
Manual VBG-PB*-K30-D*ENGPDF7195 KB

Design / Simulation: VBG-PB-K30-D-S16

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP5827 KB
CAD Portal / CAD PortalALLLINK---

Approvals: VBG-PB-K30-D-S16

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
AS-International Association AS-Interface124901ALLPDF118 KB
US CA ULE223772ALLLINK---
Worldwide AS-International Association AS-Interface93301ALLPDF621 KB

Software: VBG-PB-K30-D-S16

Language Selection:
Device Description Files/DriversRelease InfoFile TypeFile Size
GSD file for PROFIBUS-Gateway / GSD-Datei für PROFIBUS-Gateway09/2011ZIP19 KB
Software Tools
SISTEMA SLB Library AS-Interface Safety / SISTEMA SLB Library AS-Interface SafetyZIP622 KB

Associated Products: VBG-PB-K30-D-S16

Accessories
Interface converter USB/RS 232fa
PROFIBUS Sub-D Connector with switchable terminal resistancefa
424.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Software for configuration of K30 Master Monitors/K31 and KE4 Safety Monitorsfa
Interface cable for connecting the K30/K31 Safety Monitor to a PCfa
Pepperl+Fuchs ASi-3 gateway in KE5 housing with play button next to it

Introduce yourself to the ASi KE5 gateway, IIoT, and the basic working principle of the REST API. The AS-Interface gateways featured in the video are the VBG-EP1-KE5-D and VBG-EP1-KE5-DMD models.

Learn how to change your ASi-3 gateway from the legacy type K20 to the KE5 type.

Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

AS-Interface Product Range

Get to know our full range of AS-Interface products.