Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
AS-Interface scanner for CompactLogix or MicroLogix 1500 PLC |
General specifications | ||
---|---|---|
AS-Interface specification | V3.0 | |
PLC-Functionality | none | |
Description | AS-Interface scanner for CompactLogix or MicroLogix 1500 PLC | |
Functional safety related parameters | ||
MTTFd | 140 a at 30 °C | |
Indicators/operating means | ||
Display | LC display | |
LED SYS | LED green: Power on | |
LED OK | LED green: AS-Interface network running normally; LED green flashing: Configuration mode; LED red flashing: Peripheral fault; LED red: Configuration error; |
|
LED AS-i ACTIVE | LED green: AS-Interface running normally | |
LED PWR | LED green: Power on | |
LED PRG ENABLE | autom. programming; LED green | |
LED PRJ MODE | projecting mode active; LED yellow | |
LED U AS-i | AS-Interface voltage; LED green | |
Switch SET | Selection and setting of a slave address | |
Button MODE | Mode selection PRJ-operation/save configuration/cursor | |
Electrical specifications | ||
Insulation voltage | ≥ 500 V | |
Capacity factor | Power supply rating of 4 Cannot be farther then 4 cards from main processor or power supply |
|
Rated operating voltage | from backplane | |
Rated operating current | 100 mA from AS-Interface 450 mA from backplane |
|
Interface | ||
Protocol | MicroLogix 1500 or CompactLogix backplane | |
Interface 2 | ||
Interface type | RS 232, serial | |
Connection | ||
AS-Interface | double row terminals, removable | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 62026-2:2013 | |
Standard conformity | ||
Electromagnetic compatibility | EN 61000-6-2:2005, EN 61000-6-4:2001, EN 50295:1999 | |
Degree of protection | EN 60529:2000 | |
AS-Interface | EN 62026-2:2013 | |
Shock resistance | EN 61131-2 | |
Ambient conditions | ||
Ambient temperature | 0 ... 55 °C (32 ... 131 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | 420 g | |
Construction type | Mounting into the backplane of a MicroLogix 1500 or CompactLogix PLC |
System | Classcode |
---|---|
ECLASS 13.0 | 27242607 |
ECLASS 12.0 | 27242607 |
ECLASS 11.0 | 27242607 |
ECLASS 10.0.1 | 27242607 |
ECLASS 9.0 | 27242607 |
ECLASS 8.0 | 27242607 |
ECLASS 5.1 | 27242607 |
ETIM 9.0 | EC001603 |
ETIM 8.0 | EC001603 |
ETIM 7.0 | EC001603 |
ETIM 6.0 | EC001603 |
ETIM 5.0 | EC001603 |
UNSPSC 12.1 | 39121535 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual AS-Interface 3.0 Command Interface | ENG | 3265 KB | |
Manual AS-Interface scanner card for MicroLogic 1500 or CompactLogix PLCs | ENG | 5309 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
DWG CAD files for VBG-MLX/CPLX AS-i card / CAD 2-D | ALL | ZIP | 214 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
Software tool_a / Software Tool_a | 04/2012 | ZIP | 2 KB |
Software Tools | |||
Example projects, Add-on Instructions, and Description Files for Allen Bradley PLCs and RSLogix 5000 / Software Tool_a | Sep 2013 | ZIP | 4998 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|