Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

AS-Interface power supply VAN-G4-PE-4A

VAN-G4-PE-4A
  • Up to 4 A output load
  • Multiple AS-Interface networks can be operated through a single power stage
  • G4 housing with screwed connection
  • Degree of protection IP67
  • LEDs for display of AS-Interface voltage

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VAN-G4-PE-4A

Product Description
AS-Interface power extender
General specifications
UL File NumberE223772
Indicators/operating means
LED U AS-iAS-Interface voltage on the output is displayed in two stages:
AS-Interface voltage > 28 V; LED green
AS-Interface voltage > 26 V; LED green
Electrical specifications
Insulation voltage≥ 500 V
Rated operating voltage30 V DC
Rated operating current4 A at 30 V
Input
Line fault detection6 A self resetting fuse
Output
Voltage29.5 ... 31.6 V DC
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013
Standard conformity
Electromagnetic compatibilityEN 61000-6-2, EN 61000-6-4
Degree of protectionEN 60529:2000
AS-InterfaceEN 62026-2:2013
Ambient conditions
Ambient temperature0 ... 70 °C (32 ... 158 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Mechanical specifications
Degree of protectionIP67
Connectionstandard AS-Interface EEMS base, i. e. cable piercing method
screwed connection M12 x 1,5 and cage-clamp terminals
Material
HousingPA 6 GF30
Mass120 g
Dimensions
Height51 mm
Width45 mm
Length102 mm

Classifications

SystemClasscode
ECLASS 13.027040301
ECLASS 12.027040301
ECLASS 11.027040301
ECLASS 10.0.127040301
ECLASS 9.027040301
ECLASS 8.027040301
ECLASS 5.127040301
ETIM 9.0EC001449
ETIM 8.0EC001449
ETIM 7.0EC001449
ETIM 6.0EC001449
ETIM 5.0EC002540
UNSPSC 12.139121535

Details: VAN-G4-PE-4A

Function

The maximum cable length in an AS-Interface line is 100 m. There is often a great distance to the modules in the field, when the power supply unit is located in the cabinet. When an AS-Interface power extender is used, the distance between the power supply unit and the power extender is not included in the calculation of the bus length. Instead of an AS-Interface power supply unit, a standard power supply unit with an output voltage of 30 V in accordance with AS-Interface specifications can be used. The AS-Interface master and slaves are only usable on the side of the power extender opposite to the power supply unit (AS-Interface output).

The AS-Interface power extender is located in an IP67 rated field housing. Small decentralized AS-Interface networks can easily be arranged together with IP67 rated AS-Interface gateways.

Depending on the lead resistance and the current, a voltage drop between the power supply unit and the AS-Interface power extender occurs. The AS-Interface power extender indicates the AS-Interface voltage on the output, in two stages (see technical data) by means of two LEDs. It has to be ensured that actuators are supplied with the permissible voltage tolerance of 24 V +10%/-15%, as is the case with all AS-Interface circuits. A ruleof- thumb formula for the AS-Interface cable length relative to the AS-Interface voltage is:

  • AS-Interface voltage > 28 V: approx. 80 m cable length,

  • AS-Interface voltage > 26 V: approx. 60 m cable length.

Note:

The AS-Interface power extender contains a data decoupling for a maximum current of 4 A at 30 V AS-Interface voltage.

Design / Simulation: VAN-G4-PE-4A

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP2960 KB
CAD Portal / CAD PortalALLLINK---

Approvals: VAN-G4-PE-4A

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
US CA ULE223772ALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2455CALLPDF109 KB

Associated Products: VAN-G4-PE-4A

Matching System Components
33.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

AS-Interface module mounting base for connection to flat cable (AS-Interface and external auxiliary power)fa
Accessories
AS-Interface Advanced Repeaterfa
Blind plug M12fa
AS-Interface Power supply and network checking utilityfa
Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

AS-Interface Product Range

Get to know our full range of AS-Interface products.