Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

AS-Interface data coupler VAA-4E4A-KE2-DK

VAA-4E4A-KE2-DK
  • Module for bidirectional data exchange between two AS-Interface circuits
  • 2 AS-Interface connections
  • 4 inputs/4 outputs per slave (internally connected)
  • Housing with removable terminals
  • Function display for all outputs
  • Communication monitoring
  • Addressing via 2 sockets in the front plate

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VAA-4E4A-KE2-DK

Product Description
Control cabinet module
Data coupler
General specifications
Node typeStandard node
AS-Interface specificationV3.0
Required gateway specification≥ V2.0
Indicators/operating means
LED FAULTerror display; LED red
red: communication error or address is 0
red flashing: overload of outputs
LED PWRAS-Interface voltage; 2 LED green
LED OUTSwitching state (output); 8 LED yellow
O10-O13: AS-Interface 1;
O20-O23: AS-Interface 2
Electrical specifications
Rated operating voltage26.5 ... 31.6 V from AS-Interface
Rated operating current≤ 80 mA
Input
Number/Type4 internal inputs per AS-Interface circuit 1+2
Output
Number/Type4 internal outputs per AS-Interface circuit 1+2
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013 EN 61000-6-2:2005, EN 61000-6-4:2001
Standard conformity
Electromagnetic compatibilityEN 61000-6-2:2005, EN 61000-6-4:2001, EN 50295:1999
Degree of protectionEN 60529:2000
AS-InterfaceEN 62026-2:2013
Programming instructions
ProfileS-7.F.F
IO code7
ID codeF
ID1 codeF
ID2 codeE
Data bits (function via AS-Interface)The output of AS-Interface 1 is the input to AS-Interface 2
The output of AS-Interface 2 is the input to AS-Interface 1
InputOutput
D0 IN1 O1
D1 IN2 O2
D2 IN3 O3
D3 IN4 O4
Parameter bits (programmable via AS-i)function
P0not used
P1not used
P2not used
P3not used
Ambient conditions
Ambient temperature0 ... 55 °C (32 ... 131 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Mechanical specifications
Degree of protectionIP20
Connectionremovable terminals, terminal connection ≤ 2.5 mm2
Material
HousingPA 66-FR
Mass130 g
Dimensions
Height85 mm
Width22.5 mm
Length99 mm
MountingDIN mounting rail

Classifications

SystemClasscode
ECLASS 13.027242604
ECLASS 12.027242604
ECLASS 11.027242604
ECLASS 10.0.127242604
ECLASS 9.027242604
ECLASS 8.027242604
ECLASS 5.127242604
ETIM 9.0EC001599
ETIM 8.0EC001599
ETIM 7.0EC001599
ETIM 6.0EC001599
ETIM 5.0EC001599
UNSPSC 12.139121535

Details: VAA-4E4A-KE2-DK

Function

The data coupler module VAA-4E4A-KE2-DK is used to exchange data via two AS-Interface circuits. The data coupler itself consists of two 4E4A slaves in a single housing. The output bits of the AS-Interface circuit 1 are represented at the AS-Interface circuit 2 as input bits, and vice versa. This permits a bidirectional data exchange without the need to transfer the data via an overriding control. This is a particular advantage in time-critical applications. The addressing of both integrated AS-Interface slaves is mutually independent. Two addressing jacks are available on the front panel.

By using two independent AS-Interface connections the related inputs and outputs are electrically separated. This prevents problems with potential shifting (mass potential).

For status indication each slave has 6 LEDs on the front panel, 4 LEDs for the 4 outputs, 1 LED for the voltage indication, and 1 LED for indicating AS-Interface error messages.

The housing of only 22.5 mm width requires little room in the switch cabinet. The module is installed by snapping it onto the 35 mm mounting rail in accordance with EN 50022.

Connections are made via pluggable screw terminals. This enables the easy disconnection during commissioning or service.

Product Documentation: VAA-4E4A-KE2-DK

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF453 KB

Design / Simulation: VAA-4E4A-KE2-DK

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1664 KB
CAD Portal / CAD PortalALLLINK---

Approvals: VAA-4E4A-KE2-DK

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2454CALLPDF109 KB

Associated Products: VAA-4E4A-KE2-DK

Accessories
AS-Interface Handheld with accessoryfa
Adapter cable module/hand-held programming devicefa
25-point wiring link for control cabinet modules with screw terminalsfa
Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

AS-Interface Switch Cabinet Module KE5 – Simple Handling and Improved Manageability

The unique housing design of the new KE5 switch cabinet module enables distinct visibility and simplifies mounting, wiring, and maintenance inside switch cabinets and junction boxes.

AS-Interface Product Range

Get to know our full range of AS-Interface products.