Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
KE control cabinet module 2 analog inputs |
General specifications | ||
---|---|---|
Node type | A/B node | |
AS-Interface specification | V3.0 | |
Required gateway specification | ≥ V3.0 | |
UL File Number | E223772 | |
Indicators/operating means | ||
LED FAULT | error display; LED red red: communication error red flashing: peripheral error or address 0 |
|
LED INT | Internal input supply active; LED green | |
LED PWR | AS-Interface voltage; LED green green: AS-Interface voltage OK green flashing: peripheral error or address 0 |
|
LED AUX | ext. auxiliary voltage UAUX ; LED green | |
LED -/OK | Status input signal; LED green Off: Not connected (Only current module) On: Signal within measuring range Flashing: Signal outside measuring range |
|
LED U/I | Current or voltage module; Green LED Off: Voltage input On: Current input |
|
Electrical specifications | ||
Auxiliary voltage (output) | 24 V DC ± 15 % PELV (protection class 3 according to VDE 0106/IEC 364-4-41) |
|
Insulation voltage | ≥ 500 V | |
Rated operating voltage | 26.5 ... 31.6 V from AS-Interface | |
Rated operating current | ≤ 80 mA | |
Input | ||
Input voltage | For voltage module: ≤ 25 V per input | |
Number/Type | 2 analog inputs Current: 4 ... 20 mA voltage: 0 ... 10 V |
|
Supply | from AS-Interface or from external auxiliary voltage as required UAUX | |
Input current | For current module: ≤ 40 mA per input | |
Input resistance | For current module: 50 Ω For voltage module: 100 kΩ |
|
Switching point | Changeover current/voltage module: current module with Iin ≥ 1 mA voltage module with Uin ≥ 1 V |
|
Resolution | 14 Bit / 1 µA (Current module) or 14 bit / 1 mV (Voltage module) |
|
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 62026-2:2013 EN 61000-6-2:2005, EN 61000-6-4:2007 EN 61131-2:2007 | |
Standard conformity | ||
Degree of protection | EN 60529:2000 | |
AS-Interface | EN 62026-2:2013 | |
Programming instructions | ||
Profile | S-7.A.9 | |
IO code | 7 | |
ID code | A | |
ID2 code | 9 | |
Data bits (function via AS-Interface) | The transfer of the data value is based on AS-Interface Profile 7.A.9. | |
Parameter bits (programmable via AS-i) | function | |
P0 | mains power frequency filter P0=1, 50 Hz filter active P0=0, 60 Hz filter active |
|
P1 | P1=1, normal operating mode P1=0, both channels in current mode and without recognition of wire breakage |
|
P2 | Message of peripheral error P2=1, peripheral error is reported P2=0, peripheral error is not reported |
|
Ambient conditions | ||
Ambient temperature | 0 ... 70 °C (32 ... 158 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | removable terminals rated connection capacity: rigid/flexible (with and without wire-end ferrules): 0.25 mm2 ... 2.5 mm2 for multiple-wire connection with two wires of equal cross-section: flexible with twin wire-end ferrules: 0.5 mm2 ... 1.5 mm2 |
|
Material | ||
Housing | PA 66-FR | |
Mass | 350 g | |
Dimensions | ||
Height | 85 mm | |
Width | 22.5 mm | |
Length | 99 mm | |
Mounting | DIN mounting rail |
System | Classcode |
---|---|
ECLASS 13.0 | 27242601 |
ECLASS 12.0 | 27242601 |
ECLASS 11.0 | 27242601 |
ECLASS 10.0.1 | 27242601 |
ECLASS 9.0 | 27242601 |
ECLASS 8.0 | 27242601 |
ECLASS 5.1 | 27242601 |
ETIM 9.0 | EC001596 |
ETIM 8.0 | EC001596 |
ETIM 7.0 | EC001596 |
ETIM 6.0 | EC001596 |
ETIM 5.0 | EC001596 |
UNSPSC 12.1 | 39121535 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Mounting Instruction VBA-2E-KE2-I/U-V3.0 | ALL | 842 KB | |
Manuals | |||
Manual VBA-2E-G4-I; VBA-2E-G4-U; VBA-2A-G4-I; VBA-2A-G4-U; VBA-4E-G4-Pt100; VBA-2A-KE2-I/U; VBA-2E-KE2-I/U; VBA-2E-KE2-I/U-V3.0 | ENG | 4051 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
3-D | ALL | STP | 1916 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada, USA UL | CoC 20141115-E223772 | ALL | 342 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (Pepperl+Fuchs) | DOC-2448C | ALL | 109 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
AS-Interface Switch Cabinet Module KE5 – Simple Handling and Improved Manageability
The unique housing design of the new KE5 switch cabinet module enables distinct visibility and simplifies mounting, wiring, and maintenance inside switch cabinets and junction boxes.