Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

AS-Interface pneumatic module VAA-2EA-G1-ZE/P-V2A

VAA-2EA-G1-ZE/P-V2A
  • AS-Interface certificate
  • Degree of protection IP67
  • Flat or round cable connection (via standardized EMS base, not included with delivery)
  • Cable piercing method for flat cable
  • Inputs for 2- and 3-wire sensors
  • Function display for bus, inputs and outputs
  • Direct connection of pneumatic cylinders
  • Stainless steel version, especially suitable for applications in the food industry
  • Guided exhaust

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VAA-2EA-G1-ZE/P-V2A

Product Description
Pneumatic module
2 inputs/2 pneumatic outputs
General specifications
Node typeStandard node
Indicators/operating means
LED AS-iAS-Interface voltage; LED green
LED INswitching state (input); 2 LED yellow
LED OUTSwitching state (output); 2 LED yellow
Electrical specifications
Rated operating voltage29.5 ... 31.6 V from AS-Interface
Rated operating current≤ 45 mA (without sensors)
Input
Number/Type2 inputs for 2- or 3-wire sensors (PNP), DC
Supplyfrom AS-Interface
Current loading capacity≤ 100 mA, short-circuit protected
Switching pointOFF: ≤ 1.5 mA
ON: ≥ 5 mA, ≥ 10 V
Output
Number/Type2 pneumatic outputs with separated 3/2-way valves
Pneumatic output
Venting guideConnector
Compressed air2 ... 8 bar, filtered (5 µm), oiled or unoiled compressed air
Air throughput400 l/min
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013
Standard conformity
Degree of protectionEN 60529:2000
AS-InterfaceEN 62026-2:2013
Programming instructions
ProfileS-3.F
IO code3
ID codeF
ID1 codeF
ID2 codeF
Data bits (function via AS-Interface)InputOutput
D0 IN1 -
D1 IN2 -
D2 - OUT3
D3 - OUT4
Parameter bits (programmable via AS-i)function
P0not used
P1not used
P2not used
P3not used
Ambient conditions
Ambient temperature0 ... 55 °C (32 ... 131 °F)
Storage temperature-20 ... 85 °C (-4 ... 185 °F)
Mechanical specifications
Degree of protectionIP67 according to EN 60529
Connectioncable piercing methos or terminals
flat cable or standard round cable
inputs: M12 x 1 quick disconnect
outputs: plug-in hose connector (8 mm)
Massapprox. 200 g
Dimensions
Height60 mm
Width45 mm
Length102 mm
MountingDIN rail or screw mounting

Classifications

SystemClasscode
ECLASS 13.027242604
ECLASS 12.027242604
ECLASS 11.027242604
ECLASS 10.0.127242604
ECLASS 9.027242604
ECLASS 8.027242604
ECLASS 5.127242604
ETIM 9.0EC001599
ETIM 8.0EC001599
ETIM 7.0EC001599
ETIM 6.0EC001599
ETIM 5.0EC001599
UNSPSC 12.139121535

Details: VAA-2EA-G1-ZE/P-V2A

Function

The VAA-2EA-G1-ZE/P-V2A module has 2 inputs for 2- or 3-wire sensors and 2 pneumatic outputs with a high air throughput rate for direct control of pneumatic drives in the field. Two separate 3/2-way valves are integrated in the module. The valve as well as the sensors connected to the module are supplied via the bus cable.

Sensors are connected to the module with a M12 x 1 quick disconnect, and standard hose plug connectors (LEGRIS LF 3000, 8 mm) connect the outputs to the pneumatic drive.

Various bases are available for the module. Use the U-G1F base to connect to the ASInterface flat cable, and use the U-G1P base to connect to the round cable.

The output modules must often be mounted in series with the pneumatic module. The outputs of the output modules are supplied externally with power. When this power is transferred through a flat cable, the power cable must be installed in the base of the pneumatic module. The U-G1FF base should be used in this case. The VAA-2EA-G1-ZE/ P-V2A uses the AS-Interface cable instead of the power cable.

Advice:

Program slave address before installation (preadjust to 0).

Medium: filtered (5 mμ), oiled or unoiled compressed air (2 to 8 bar).

Warning:

Hazardous voltage can cause electronical shock and burns. Disconnect power before proceeding with any work on this equipment.

Design / Simulation: VAA-2EA-G1-ZE/P-V2A

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1711 KB
CAD Portal / CAD PortalALLLINK---

Approvals: VAA-2EA-G1-ZE/P-V2A

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2807BALLPDF116 KB

Associated Products: VAA-2EA-G1-ZE/P-V2A

Matching System Components
AS-Interface module mounting base for connection to flat cable (AS-Interface)fa
AS-Interface module mounting base with adressing jack for connection to flat cable (AS-Interface)fa
Accessories
AS-Interface Handheld with accessoryfa
Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

AS-Interface Switch Cabinet Module KE5 – Simple Handling and Improved Manageability

The unique housing design of the new KE5 switch cabinet module enables distinct visibility and simplifies mounting, wiring, and maintenance inside switch cabinets and junction boxes.

AS-Interface Product Range

Get to know our full range of AS-Interface products.