Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

AS-Interface sensor/actuator module VBA-2E1A-G10-ZAL/E2L-P1

VBA-2E1A-G10-ZAL/E2L-P1
  • Ultra-compact enclosure
  • Gold-plated and machined contacts
  • One piece housing
  • Degree of protection IP68 / IP69K
  • Direct connection via cable outlet

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VBA-2E1A-G10-ZAL/E2L-P1

Product Description
G10 ultra compact module
2 inputs and 1 output
General specifications
Node typeA/B node
AS-Interface specificationV3.0
Required gateway specification≥ V2.1
UL File NumberE223772 "For use in NFPA 79 Applications only"
Indicators/operating means
LED FAULTerror display; LED red
red: communication error or address is 0
red flashing: overload of sensor power supply or overload of outputs or external auxiliary voltage UAUX missing
LED AS-iAS-Interface voltage; LED green
LED INswitching state (input); 2 LED yellow
LED OUTSwitching state (output); LED yellow
Electrical specifications
Auxiliary voltage20 ... 30 V DC PELV
Rated operating voltage18.5 ... 31.6 V from AS-Interface
Rated operating current≤ 40 mA
Protection classIII
Surge protectionUAUX, Uin: Over voltage category III, safe isolated power supplies (PELV)
Input
Number/Type2 inputs for 2- or 3-wire sensors (PNP), DC
option 1 input for 4-wire sensor (PNP), DC
Supplyfrom external auxiliary voltage UAUX
Voltage20 ... 30 V
Current loading capacity≤ 1000 mA overload and short-circuit resistant
Input current≤ 9 mA (limited internally)
Switching pointaccording to DIN EN 61131-2 (Type 2)
0 (unattenuated)≤ 3 mA
1 (attenuated)≥ 5 mA
Signal delay< 1 ms (input/AS-Interface)
Output
Number/Type1 electronic output, PNP,
Supplyfrom external auxiliary voltage UAUX
Voltage≥ (UAUX - 0.5 V)
Current loading capacity≤ 1000 mA overload and short-circuit resistant
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013
Standard conformity
Degree of protectionEN 60529:2000
Fieldbus standardEN 62026-2:2013
InputEN 61131-2:2007
Emitted interferenceEN 61000-6-4:2011
AS-InterfaceEN 62026-2:2013
Noise immunityEN 61000-6-2:2005 , EN 62026-2:2013
Programming instructions
ProfileS-7.A.E
IO code7
ID codeA
ID1 code7
ID2 codeE
Data bits (function via AS-Interface)InputOutput
D0 IN1 O1
D1 IN2 -
D2 - -
D3 - -
Parameter bits (programmable via AS-i)function
P0communication monitoring
P0 = 1 (default settings), monitoring = ON, i.e. if communication fails, the outputs are de-energised
P0 = 0, monitoring = OFF, if communication fails, the outputs maintain their condition
P1Input filter
P1 = 0 input filter on, pulse suppression ≤ 2 ms
P1 = 1 input filter off (default settings)
P2Synchronous mode
P2 = 0 synchronous mode on
P2 = 1 synchronous mode off (default settings)
P3not used
Approvals and certificates
UL approvalcULus Listed, Type 1 enclosure
Maximum permissible ambient temperaturemax. 65 °C (max. 149 °F)
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Shock and impact resistance30 g, 11 ms in 6 spatial directions 3 shocks
10 g, 16 ms in 6 spatial directions 1000 shocks
Vibration resistance0.75 mm 10 ... 57 Hz , 5 g 57 ... 150 Hz, 20 cycles
Mechanical specifications
Degree of protectionIP67
IP67 / IP68 / IP69K with flat cable VAZ-FK-S-*
ConnectionAS-Interface/UAUX: AS-Interface flat cable
In-/outputs & matching connector: M8 round connector, 4-pin, A-coded, according to IEC 61076-2-104
Material
ContactsCuSn / Au
HousingPBT PC
BodyPUR, black
CablePUR
Mounting screwStainless steel 1.4305 / AISI 303
Cable
Sheath diameter∅4,3 mm
Colorblack
Cores4 x 0.34 mm2
Length0.35 m
Mass100 g
Tightening torque, fastening screws1.65 Nm
Tightening torque, cable gland0.4 Nm
Dimensions
Height21.5 mm
Width27.7 mm
Length40.5 mm

Classifications

SystemClasscode
ECLASS 13.027242604
ECLASS 12.027242604
ECLASS 11.027242604
ECLASS 10.0.127242604
ECLASS 9.027242604
ECLASS 8.027242604
ECLASS 5.127242604
ETIM 9.0EC001599
ETIM 8.0EC001599
ETIM 7.0EC001599
ETIM 6.0EC001599
ETIM 5.0EC001599
UNSPSC 12.139121535

Details: VBA-2E1A-G10-ZAL/E2L-P1

Function

The AS-Interface G10 ultra-compact module is suitable for the remote connection of sensors and actuators within very limited space. The one-piece enclosure has the protection degree IP68/IP69K.

The AS-Interface flat cable is contacted via pointy, gold-plated contact pins. The exact location of the pins on the lead is ensured by the swivel mechanism. Sensors and actuators are connected to the module via M8 sockets.

Multiple LEDs indicate the current status of the AS-Interface strand and the inputs and outputs and are used for diagnosis. The ultra-compact module is powered from UAUX.

Product Documentation: VBA-2E1A-G10-ZAL/E2L-P1

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF185 KB

Design / Simulation: VBA-2E1A-G10-ZAL/E2L-P1

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP137 KB
CAD Portal / CAD PortalALLLINK---

Approvals: VBA-2E1A-G10-ZAL/E2L-P1

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada, USACoC 20171220-E223772 RptRef E223772-20130501ALLPDF442 KB
EU Ecolab Material ResistanceECOLABALLPDF1096 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2374EALLPDF118 KB

Associated Products: VBA-2E1A-G10-ZAL/E2L-P1

Accessories
Adapter cable G10 module/hand-held programming devicefa
Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

AS-Interface Switch Cabinet Module KE5 – Simple Handling and Improved Manageability

The unique housing design of the new KE5 switch cabinet module enables distinct visibility and simplifies mounting, wiring, and maintenance inside switch cabinets and junction boxes.

AS-Interface Product Range

Get to know our full range of AS-Interface products.