Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Switch cabinet module Four analog outputs |
General specifications | ||
---|---|---|
Node type | Standard node | |
AS-Interface specification | V3.0 | |
Required gateway specification | ≥ V2.1 | |
UL File Number | E223772 | |
MTBF | 115 a | |
Indicators/operating means | ||
LED FAULT | Fault indication: red LED Red: communication error or address is 0 Red flashing: peripheral fault |
|
LED INT | Internal output voltage active; green LED | |
LED PWR | AS-Interface voltage; green LED Green: voltage OK Flashing green: address 0 or peripheral error |
|
LED AUX | ext. auxiliary voltage UAUX; dual LED green/red green: voltage OK red: reverse voltage |
|
LED OUT | Status of output signal; yellow LED Yellow: Output value within range Yellow flashing: lead breakage (on current output) or output value out of range |
|
Electrical specifications | ||
Auxiliary voltage (output) | 24 V DC ± 15 % PELV | |
Rated operating voltage | 26.5 ... 31.6 V from AS-Interface | |
Rated operating current | ≤ 75 mA (without outputs) / max. 200 mA | |
Protection class | III | |
Current consumption | IAUX ≤ 650 mA | |
Surge protection | UAUX, Ue: overvoltage category II, safe isolated power supplies (PELV) | |
Output | ||
Number/Type | 4 analog outputs Current: 0 ... 20 mA Voltage: 0 ... 10 V |
|
Supply | From AS-Interface (switch setting INT, default setting) or from auxiliary voltage UAUX (switch setting AUX) | |
Load | voltage output: min. 1 kΩ current output: max. 600 Ω |
|
Current loading capacity | ≤ 100 mA (signal current + actuator power supply) from AS-Interface; overload-proof and short-circuit proof ≤ 600 mA (signal current + actuator power supply) from external auxiliary voltage UAUX, overload-proof and short-circuit proof |
|
Resolution | Voltage output: 3 mV Current output: 6 µA |
|
Accuracy | 0.15 % of full-scale value | |
Temperature influence | 1 µA/K or 0,3 mV/K | |
Short-circuit current | voltage output: max. 22 mA | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 62026-2:2013 | |
Standard conformity | ||
Degree of protection | EN 60529:2000 | |
Fieldbus standard | EN 62026-2:2013 | |
Emitted interference | EN 61000-6-4:2007 | |
AS-Interface | EN 62026-2:2013 | |
Noise immunity | EN 61000-6-2:2005, EN 61326-1:2006, EN 62026-2:2013 | |
Programming instructions | ||
Profile | S-7.3.6 | |
IO code | 7 | |
ID code | 3 | |
ID1 code | F | |
ID2 code | 6 | |
Data bits (function via AS-Interface) | The transfer of the data value is based on AS-Interface Profile 7.3. | |
Parameter bits (programmable via AS-i) | function | |
P0 | Watchdog: P0=1 (default), watchdog active P0=0, watchdog inactive |
|
P1 | Output mode: P1=1 (default), 4x current outputs P1=0, 4x voltage outputs |
|
P2 | Indication of peripheral fault: P2=1 (default), peripheral fault is reported P2=0, peripheral fault is not reported |
|
P3 | Automatic mode: P3=1 (default), manual setting of output mode P3=0, automatic load detection (mixed mode possible) |
|
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Relative humidity | 85 % , noncondensing | |
Climatic conditions | For indoor use only | |
Altitude | ≤ 2000 m above MSL | |
Shock and impact resistance | 15 g, 11 ms in 6 spatial directions, 3 shocks 10 g, 16 ms in 6 spatial directions, 1000 shocks | |
Vibration resistance | 0.35 mm 10 ... 57 Hz , 5 g 57 ... 150 Hz, 20 cycles | |
Pollution degree | 2 | |
Mechanical specifications | ||
Degree of protection | IP20 |
|
Connection | Removable push-in terminals rated connection capacity: rigid: 0.20 mm2 ... 1.5 mm2 flexible (without wire end ferrule): 0.20 mm2 ... 2.5 mm2 flexible (with wire end ferrule): 0.25 mm2 ... 1.5 mm2 |
|
Material | ||
Housing | PA 66-FR | |
Mass | 110 g | |
Dimensions | ||
Height | 100 mm | |
Width | 18.9 mm | |
Length | 124 mm | |
Mounting | DIN mounting rail | |
Note | Max. length of jumpers = 5 cm |
System | Classcode |
---|---|
ECLASS 13.0 | 27242601 |
ECLASS 12.0 | 27242601 |
ECLASS 11.0 | 27242601 |
ECLASS 10.0.1 | 27242601 |
ECLASS 9.0 | 27242601 |
ECLASS 8.0 | 27242601 |
ECLASS 5.1 | 27242601 |
ETIM 9.0 | EC001596 |
ETIM 8.0 | EC001596 |
ETIM 7.0 | EC001596 |
ETIM 6.0 | EC001596 |
ETIM 5.0 | EC001596 |
UNSPSC 12.1 | 39121535 |
The AS-Interface connecting module VBA-4A-KE5-IJL/UJL is a switch cabinet module with 4 analog outputs. The housing is only 19 mm wide and takes up little space in the switch cabinet. The module is mounted by snapping it onto the 35 mm DIN rail in compliance with EN 50022.
The connection is made via removable 4-pin push-in terminal blocks. For AS-i+, AS-i-, AUX+, and AUX-, two connections are available in each case; these connections are bridged in the terminal block. If the terminal block is disconnected from the module, the link between these connections is retained. The terminal blocks are mechanically coded.
The supply to the outputs and the connected actuators can be fed either from the internal supply of the module from the AS-Interface or via the external UAUX voltage source. A switch located on the side of the module changes the source.
The internal output supply is displayed via the INT LED. The relevant OUT LED displays the current switching status of the outputs. The OUT LEDs also indicate a lead breakage or an output value outside of the value range of the output.
Notes:
The device is equipped with a communication monitor, which sets the outputs to zero if the AS-Interface does not communicate with the module for more than 40 ms. The communication monitor can be deactivated via the parameter P0. The output mode of current or voltage output is configured via the parameters P1 and P3 or via the terminals CON1 and CON2.
A wire break at the current output, an output value outside of the value range, or an overload of the actuator supply cause a peripheral fault. The parameter P2 determines whether a peripheral fault is reported to the AS-Interface master. The communication via AS-Interface remains unaffected.
If an overload occurs on the actuator supply, the outputs are set to zero.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Commissioning Instructions | ALL | 133 KB | |
Manuals | |||
Manual | ENG | 1983 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
3-D | ALL | STP | 19087 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada, USA | 2016-3-31; 2018-05-17 (Am1)-E223772 | ALL | 404 KB | |
Worldwide AS-International Association AS-Interface | 129001 | ALL | 149 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (Pepperl+Fuchs) | DOC-3534A | ALL | 108 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
AS-Interface Switch Cabinet Module KE5 – Simple Handling and Improved Manageability
The unique housing design of the new KE5 switch cabinet module enables distinct visibility and simplifies mounting, wiring, and maintenance inside switch cabinets and junction boxes.