Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Switch cabinet module 4 analog Inputs |
General specifications | ||
---|---|---|
Node type | Standard node | |
AS-Interface specification | V3.0 | |
Required gateway specification | ≥ V2.1 | |
UL File Number | E223772 | |
MTBF | 173 a | |
Indicators/operating means | ||
LED FAULT | Fault indication: red LED Red: communication error or address is 0 Red flashing: peripheral fault |
|
LED PWR | AS-Interface voltage; green LED Green: voltage OK Flashing green: address 0 or peripheral error |
|
LED AUX | ext. auxiliary voltage UAUX; dual LED green/red green: voltage OK red: reverse voltage |
|
LED IN | status of input signal; LED yellow off: not active on: signal within measuring range flashing: signal outside of measuring range |
|
Electrical specifications | ||
Auxiliary voltage (output) | 20 ... 30 V DC PELV | |
Rated operating voltage | 26.5 ... 31.6 V from AS-Interface | |
Rated operating current | ≤ 70 mA | |
Protection class | III | |
Current consumption | IAUX ≤ 650 mA | |
Surge protection | UAUX, Ue: overvoltage category II, safe isolated power supplies (PELV) | |
Input | ||
Number/Type | 4 analog inputs Current: 0 mA ... 20 mA/4 mA ... 20 mA |
|
Supply | From auxiliary voltage UAUX | |
Current loading capacity | ≤ 600 mA From auxiliary voltage UAUX ; overload and short-circuit resistant | |
Input resistance | current input: max. 70 Ω |
|
Accuracy | 0.1 % of input signal range at 25 °C (298 K) | |
Resolution | 15 Bit | |
Temperature influence | 0.0025 %/K of input signal range | |
Output | ||
Temperature influence | 1 µA/K or 0,3 mV/K | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 62026-2:2013 | |
Standard conformity | ||
Degree of protection | EN 60529:2000 | |
Fieldbus standard | EN 62026-2:2013 | |
Emitted interference | EN 61000-6-4:2007 | |
AS-Interface | EN 62026-2:2013 | |
Noise immunity | EN 61000-6-2:2005, EN 61326-1:2006, EN 62026-2:2013 | |
Programming instructions | ||
Profile | S-7.3.E | |
IO code | 7 | |
ID code | 3 | |
ID1 code | F | |
ID2 code | E | |
Data bits (function via AS-Interface) | The transfer of the data value is based on AS-Interface Profile 7.3. | |
Parameter bits (programmable via AS-i) | function | |
P0 | 50/60 Hz filter P0=1, enabled P0=0, disabled |
|
P1 | not used | |
P2 | Indication of the peripheral fault by exceeding measuring range P2=1, peripheral fault is reported P2=0, peripheral fault is not reported |
|
P3 | P3=1, wire break detection active P3=0, wire break detection disabled |
|
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Relative humidity | 85 % , noncondensing | |
Climatic conditions | For indoor use only | |
Altitude | ≤ 2000 m above MSL | |
Shock and impact resistance | 15 g, 11 ms in 6 spatial directions, 3 shocks 10 g, 16 ms in 6 spatial directions, 1000 shocks | |
Vibration resistance | 0.35 mm 10 ... 57 Hz , 5 g 57 ... 150 Hz, 20 cycles | |
Pollution degree | 2 | |
Mechanical specifications | ||
Degree of protection | IP20 |
|
Connection | Removable push-in terminals rated connection capacity: rigid: 0.20 mm2 ... 1.5 mm2 flexible (without wire end ferrule): 0.20 mm2 ... 2.5 mm2 flexible (with wire end ferrule): 0.25 mm2 ... 1.5 mm2 |
|
Material | ||
Housing | PA 66-FR | |
Mass | 110 g | |
Dimensions | ||
Height | 100 mm | |
Width | 18.9 mm | |
Length | 124 mm | |
Mounting | DIN mounting rail | |
Note | Max. length of jumpers = 5 cm |
System | Classcode |
---|---|
ECLASS 13.0 | 27242601 |
ECLASS 12.0 | 27242601 |
ECLASS 11.0 | 27242601 |
ECLASS 10.0.1 | 27242601 |
ECLASS 9.0 | 27242601 |
ECLASS 8.0 | 27242601 |
ECLASS 5.1 | 27242601 |
ETIM 9.0 | EC001596 |
ETIM 8.0 | EC001596 |
ETIM 7.0 | EC001596 |
ETIM 6.0 | EC001596 |
ETIM 5.0 | EC001596 |
UNSPSC 12.1 | 39121535 |
The AS-Interface connecting module VBA-4E-KE5-IL is a switch cabinet module with 4 analog current inputs. The housing is only 19 mm wide and takes up little space in the switch cabinet. The module is mounted by snapping it onto the 35 mm DIN rail in compliance with EN 50022.
The connection is made via removable 4-pin push-in terminal blocks. For AS-i+, AS-i-, AUX+, and AUX-, two connections are available in each case; these connections are bridged in the terminal block. If the terminal block is disconnected from the module, the link between these connections is retained. The terminal blocks are mechanically coded.
The power to the inputs and the connected sensors is supplied via the external UAUX voltage source.
The relevant IN LED displays the current status of the inputs. If input signals are valid, the corresponding IN LED lights up permanently. If signals are outside the measuring range, the corresponding IN LED flashes.
The analog values are transmitted asynchronously with a data width of 16 bits as defined by AS-Interface profile 7.3. The value range is 0… 20,000 without wire break detection and 4000 …20,000 with wire break detection.
Grid failures can be filtered using a parameterizable filter at 50 Hz or 60 Hz.
Notes:
Overloading of the internal input supply, absence of the external UAUX voltage source, measuring overrange, and a wire break at the current input are reported as peripheral faults to the AS-Interface master.
If the wire break detection is disabled, the extended current measuring range can be used. The number of analog input channels is determined via a jumper between GND and 1CH, 2CH, or 3CH. Without the jumper, automatic detection is active for all four channels. This allows the inputs to be assigned freely. Do not connect the 1CH, 2CH, 3CH, and GND connections to external potentials. The length of the jumpers must not exceed 5 cm.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 133 KB | |
Manuals | |||
Manual AS-Interface Module VBA-4E-KE5-IL | ENG | 1512 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 19087 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
US CA UL | E223772 | ALL | LINK | --- |
Worldwide AS-International Association AS-Interface | 128902 | ALL | 139 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3534A | ALL | 108 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
AS-Interface Switch Cabinet Module KE5 – Simple Handling and Improved Manageability
The unique housing design of the new KE5 switch cabinet module enables distinct visibility and simplifies mounting, wiring, and maintenance inside switch cabinets and junction boxes.