Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product
Not available for purchase
Not available for purchase

AS-Interface I/O module VBA-4E3A-G20-ZEL/E2L-P8-GEB

VBA-4E3A-G20-ZEL/E2L-P8-GEB
  • A/B slave with extended addressing possibility for up to 62 slaves
  • Power supply of the inputs and outputs from the external auxiliary voltage
  • Communication monitoring
  • Function display for bus, external auxiliary voltage, in- and outputs
  • Cable piercing method with gold plated contact pins

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VBA-4E3A-G20-ZEL/E2L-P8-GEB

Product Description
G20 module
4 inputs/3 outputs
General specifications
Node typeA/B node
AS-Interface specificationV3.0
Required gateway specification≥ V2.1
UL File NumberE223772 "For use in NFPA 79 Applications only"
MTBF110 a
Indicators/operating means
LED FAULTFault indication; red LED
Red: communication error or address is 0
Flashing red: overload at motor supply or overload at outputs, or external auxiliary voltage UAUX not present
LED PWRAS-Interface voltage; green LED
Green: voltage OK
Flashing green: address is 0 or overload at motor supply, or overload at outputs, or external auxiliary voltage UAUX not present
LED AUXext. auxiliary voltage UAUX; dual LED green/red
green: voltage OK
red: reverse voltage
LED INswitching state (input); 4 LED yellow
LED OUTSwitching state (output); 3 LED yellow
Electrical specifications
Auxiliary voltage (output)20 ... 30 V DC PELV
Rated operating voltage26.5 ... 31.6 V from AS-Interface
Rated operating current≤ 35 mA
Input
Number/Type4 Inputs (PNP), DC
Supplyfrom external auxiliary voltage UAUX
Input current≤ 8 mA (limited internally)
Switching pointaccording to DIN EN 61131-2
0 (undamped) ≤ 0.5 mA
1 (damped) ≥ 2.0 mA
Signal delay< 1 ms (input/AS-Interface)
Output 1
Number/Type3 electronic outputs, PNP, overload and short-circuit proof
Supplyfrom external auxiliary voltage UAUX
Current500 mA per output
Voltage≥ (UAUX - 0.5 V)
Output 2
Number/TypeMotor supply
Supplyfrom external auxiliary voltage UAUX
CurrentTB < 40 °C: 2 A continuously, 5 A briefly (< 0.5 s)
TB < 60 °C: 2 A continuously, 3 A briefly (< 0.5 s)
Voltage≥ (UAUX - 0.5 V)
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013
Standard conformity
Degree of protectionEN 60529:2000
Fieldbus standardEN 62026-2:2013
InputEN 61131-2:2007
Emitted interferenceEN 61000-6-4:2007
Noise immunityEN 61000-6-2:2005, EN 61326-1:2006, EN 62026-2:2013
Programming instructions
ProfileS-7.A.E
IO code7
ID codeA
ID1 code7
ID2 codeE
Data bits (function via AS-Interface)InputOutput
D0 IN1 OUT1
D1 IN2 OUT2
D2 IN3 OUT3
D3 IN4 -
Parameter bits (programmable via AS-i)function
P0Communication monitoring
P0 = 0 monitoring = off, the outputs maintain the status if communication fails
P0 = 1 monitoring = on, i.e. if communication fails, the outputs are deenergised (default settings)
P1Input filter
P1 = 0 input filter on, pulse suppression ≤ 2 ms
P1 = 1 input filter off (default settings)
P2Synchronous mode
P2 = 0 synchronous mode on
P2 = 1 synchronous mode off (default settings)
Ambient conditions
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Mechanical specifications
Degree of protectionIP54 according to EN 60529
ConnectionAS-Interface, AUX: Insulation piercing technology
Yellow flat cable/black flat cable
Inputs/outputs: 8-pin M8 round plug connector, bushing contacts, screw-locking
Motor supply: 4-pin M12 round plug connector, bushing contacts, screw-locking, T-coded
Mass260 g
Dimensions
Height27.5 mm
Width152 mm
Length53.3 mm
Mounting2 clips with ∅ 8 mm drill hole
Cable length1 m
NoteThe flat cable routing is designed for 100 actuation cycles

Classifications

SystemClasscode
ECLASS 13.027242604
ECLASS 12.027242604
ECLASS 11.027242604
ECLASS 10.0.127242604
ECLASS 9.027242604
ECLASS 8.027242604
ECLASS 5.127242604
ETIM 9.0EC001599
ETIM 8.0EC001599
ETIM 7.0EC001599
ETIM 6.0EC001599
ETIM 5.0EC001599
UNSPSC 12.139121535

Details: VBA-4E3A-G20-ZEL/E2L-P8-GEB

Product Documentation: VBA-4E3A-G20-ZEL/E2L-P8-GEB

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF557 KB

Design / Simulation: VBA-4E3A-G20-ZEL/E2L-P8-GEB

Language Selection:
CAELanguageFile TypeFile Size
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ364 KB

Associated Products: VBA-4E3A-G20-ZEL/E2L-P8-GEB

Accessories
AS-Interface Handheld with accessoryfa
43.00  USD

Contact Us

Adapter cable G20 module/hand-held programming devicefa
Mounting aidfa
Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

AS-Interface Switch Cabinet Module KE5 – Simple Handling and Improved Manageability

The unique housing design of the new KE5 switch cabinet module enables distinct visibility and simplifies mounting, wiring, and maintenance inside switch cabinets and junction boxes.

AS-Interface Product Range

Get to know our full range of AS-Interface products.