Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

AS-Interface sensor/actuator module VAA-4E4A-KE5-ZEJQ/R-Y314457

VAA-4E4A-KE5-ZEJQ/R-Y314457
  • Housing with push-in connection technology and mechanically coded terminal blocks
  • Housing width 19 mm, installation in the switch cabinet on DIN mounting rail
  • Selectable supply to the sensors: External or from the module
  • Function display for bus, internal sensor supply, inputs, and outputs

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VAA-4E4A-KE5-ZEJQ/R-Y314457

Product Description
Cabinet module
4 inputs and 4 relay outputs
General specifications
Node typeStandard node
AS-Interface specificationV3.0
Required gateway specification≥ V2.0
UL File NumberE223772
MTBF224 a
Indicators/operating means
LED FAULTFault display; Red LED
red: Communication fault or address is 0
red, flashing: Overload, internal input supply
LED INTInternal input supply active; LED green
LED PWRAS-Interface voltage; green LED
green: voltage OK
flashing green: address 0
LED INswitching state (input); 4 LED yellow
LED OUTSwitching state (output); 4 LED yellow
Electrical specifications
Auxiliary voltage (input)12 ... 30 V DC PELV
Rated operating voltage26.5 ... 31.6 V from AS-Interface
Rated operating current≤ 35 mA (without sensors) / max. 230 mA
Surge protectionO1 ... O4: Over voltage category II
UEXT, Ue: overvoltage category II, safe isolated power supplies (PELV)
Input
Number/Type4 inputs for 3-wire sensors (PNP), DC
Supplyfrom AS-Interface (switch position INT, default settings) or external UEXT (switch position EXT)
Voltage21 ... 31 V DC (INT)
Current loading capacity≤ 150 mA, overload- and short-circuit protected (INT)
Input current≤ 5.6 mA (max.)
Switching pointaccording to DIN EN 61131-2 (type 1)
0 (unattenuated)≤ 0.5 mA
1 (attenuated)≥ 2 mA
Signal delay< 3 ms (Input/AS-Interface)
Output
Number/Type4 relay outputs, normally open
Supplynone
Nominal load
Per contact2 A/30 VDC; 2 A/250 VAC
For more information, see the "Galvanic Isolation" section
Per module8 A
Control circuit≤ 11 mA per relay (from AS-Interface)
Switching delay< 10 ms (AS-Interface/contact)
Usage categoryDC-13 and AC-14
Switching
Mechanical5 x 107
Electrical2 x 105 (250 VAC, 2 A, cos φ = 0.4)
Galvanic isolation
Input/Outputsafe isolation, Rated insulation voltage 252 Veff
Input/AS-InterfaceSwitch position INT: None Switch setting EXT: safe isolation, rated insulation voltage 92 Veff
Output/OutputBasic insulation, rated insulation voltage 250 Veff, in phase
Output/AS-Interfacesafe isolation, Rated insulation voltage 252 Veff
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013
Low voltage
Directive 2014/35/EUEN 60664-1:2007
Standard conformity
Galvanic isolationEN 60664-1:2007
Degree of protectionEN 60529:2000
Fieldbus standardEN 62026-2:2013
Electrical safetyIEC 61140:2009
InputEN 61131-2:2004
Emitted interferenceEN 61000-6-4:2007
AS-InterfaceEN 62026-2:2013
Noise immunityEN 61000-6-2:2005, EN 61326-1:2006, EN 62026-2:2013
Programming instructions
ProfileS-7.F
IO code7
ID codeF
ID1 codeF
ID2 codeF
Data bits (function via AS-Interface)InputOutput
D0 IN1 O1
D1 IN2 O2
D2 IN3 O3
D3 IN4 O4
Parameter bits (programmable via AS-i)function
P0Communication monitoring
P0 = 0 monitoring = off, the outputs maintain the status if communication fails
P0 = 1 monitoring = on, i.e. if communication fails, the outputs are deenergised (default settings)
P1not used
P2not used
P3not used
Ambient conditions
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity85 % , noncondensing
Climatic conditionsFor indoor use only
Altitude≤ 2000 m above MSL
Shock and impact resistance15 g, 11 ms in 6 spatial directions, 3 shocks 10 g, 16 ms in 6 spatial directions, 1000 shocks
Vibration resistance0.35 mm 10 ... 57 Hz , 5 g 57 ... 150 Hz, 20 cycles
Pollution degree2
Mechanical specifications
Degree of protectionIP20
Installation in an enclosure with a minimum protection class of IP54 required
ConnectionRemovable push-in terminals
rated connection capacity:
rigid: 0.20 mm2 ... 1.5 mm2
flexible (without wire end ferrule): 0.20 mm2 ... 2.5 mm2
flexible (with wire end ferrule): 0.25 mm2 ... 1.5 mm2
Material
HousingPA 66-FR
Mass125 g
Dimensions
Height100 mm
Width18.9 mm
Length124 mm
MountingDIN mounting rail

Classifications

SystemClasscode
ECLASS 13.027242604
ECLASS 12.027242604
ECLASS 11.027242604
ECLASS 10.0.127242604
ECLASS 9.027242604
ECLASS 8.027242604
ECLASS 5.127242604
ETIM 9.0EC001599
ETIM 8.0EC001599
ETIM 7.0EC001599
ETIM 6.0EC001599
ETIM 5.0EC001599
UNSPSC 12.139121535

Details: VAA-4E4A-KE5-ZEJQ/R-Y314457

Function

The AS-Interface connecting module VAA-4E4A-KE5-ZEJQ/R-Y314457 is a switch cabinet module with four inputs and four relay contact outputs. The housing is only 19 mm wide and takes up little space in the switch cabinet. The module is mounted by snapping it onto the 35 mm DIN rail in compliance with EN 50022.

The connection is made via removable 4-pin push-in terminal blocks. For AS-i+ and AS-i-, two connections are available in each case; these connections are bridged in the terminal block. For I-, terminals 5, 6, 7, and 8 are bridged in the terminal block. If the terminal block is disconnected from the module, the link between these connections is retained. The terminal blocks are mechanically coded.

The supply to the inputs and the connected sensors can be fed either from the internal supply of the module from the AS-Interface or via an external U EXT voltage source. A switch located on the side of the module changes the source.

The internal input supply is displayed via the INT LED. The relevant IN and OUT LEDs display the current switching status of the inputs and outputs.

Notes:

The device is equipped with a communication monitor, which deactivates the outputs if the AS-Interface does not communicate with the module for more than 40 ms.

The communication monitor can be deactivated via the parameter P0.

Installation:

The device must be installed in a switch cabinet or switch box that meets degree of protection IP54 as a minimum.

Additional requirements for the AS-Interface power supply:

If voltages that are not in accordance with PELV/SELV are connected to the relay contact outputs, then it must be ensured that the AS-Interface supply voltage does not exceed 36 V, even in the event of a fault.

Approvals: VAA-4E4A-KE5-ZEJQ/R-Y314457

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Worldwide AS-International Association AS-Interface123603ALLPDF121 KB

Associated Products: VAA-4E4A-KE5-ZEJQ/R-Y314457

Accessories
AS-Interface Handheld with accessoryfa
Adapter cable module/hand-held programming devicefa
Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

AS-Interface Switch Cabinet Module KE5 – Simple Handling and Improved Manageability

The unique housing design of the new KE5 switch cabinet module enables distinct visibility and simplifies mounting, wiring, and maintenance inside switch cabinets and junction boxes.

AS-Interface Product Range

Get to know our full range of AS-Interface products.