Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Micro SD flash card MICRO-SD-CARD-KINGSTON

MICRO-SD-CARD-KINGSTON

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  MICRO-SD-CARD-KINGSTON

Product Description
Micro SD card, 32 GB
General specifications
Colorblack
Hardware
Mass storage32 GByte
Formatting: FAT32
Electrical specifications
Operating voltage3.3 V
Ambient conditions
Operating temperature-25 ... 85 °C (-13 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)

Classifications

SystemClasscode
ECLASS 13.019069090
ECLASS 12.019069090
ECLASS 11.019069090
ECLASS 10.0.119069290
ECLASS 9.019069290
ECLASS 8.019069290
ECLASS 5.119069290
ETIM 9.0EC002696
ETIM 8.0EC002696
ETIM 7.0EC002696
ETIM 6.0EC002696
ETIM 5.0EC002696
UNSPSC 12.143191507

Details: MICRO-SD-CARD-KINGSTON

Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

AS-Interface Product Range

Get to know our full range of AS-Interface products.