Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

24 V DC power supply MM-A-PowerSupply

MM-A-PowerSupply

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  MM-A-PowerSupply

Product Description
24 V DC power supply
Input
Input voltage100 V AC ... 240 V AC
50 ... 60 Hz
Input currentapprox. 0.8 A
Output
Output rated operating currentmax. 1.5 A
Output voltage24 V DC
Mechanical specifications
Connectionpower plug
Supply voltage: 5.5 mm hollow connector

Classifications

SystemClasscode
ECLASS 13.027040301
ECLASS 12.027040301
ECLASS 11.027040301
ECLASS 10.0.127040301
ECLASS 9.027040301
ECLASS 8.027040301
ECLASS 5.127040301
ETIM 9.0EC002540
ETIM 8.0EC002540
ETIM 7.0EC002540
ETIM 6.0EC002540
ETIM 5.0EC002540
UNSPSC 12.139121004

Details: MM-A-PowerSupply

Associated Products: MM-A-PowerSupply

Kit
695.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

CAN/USB configuration kit containing CAN/USB converter, power supply and adapter/connection cablesfa
Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

AS-Interface Product Range

Get to know our full range of AS-Interface products.