Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Connection cable for connecting encoders to a speed monitor |
Electrical specifications | ||
---|---|---|
Nominal voltage | 30 V AC | |
Nominal current | 1 A | |
Insulation resistance | min. 500 MΩ | |
Mechanical specifications | ||
Connection | Encoder: open conductor ends Speed monitor: Connector 8-pin |
|
Material | ||
Contact surface | copper alloy | |
Housing | UL 94 V-0 | |
Cable | PVC | |
Cable | ||
Sheath diameter | 5.89 mm | |
Cores | 6 x 0,2 mm2 Copper tin-plated |
|
Shield | Foil | |
Length | 1.5 m |
System | Classcode |
---|---|
ECLASS 13.0 | 27060106 |
ECLASS 12.0 | 27060106 |
ECLASS 11.0 | 27060106 |
ECLASS 10.0.1 | 27060106 |
ECLASS 9.0 | 27062011 |
ECLASS 8.0 | 27062011 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC003250 |
ETIM 8.0 | EC003250 |
ETIM 7.0 | EC003250 |
ETIM 6.0 | EC001578 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Accessory of | ||||||
---|---|---|---|---|---|---|
|