Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

AS-Interface flat cable VAZ-FK-PUR-YE-500M

VAZ-FK-PUR-YE-500M
  • Oil resistant
  • Cable piercing technique
  • Resistant to environmental influence
  • Resistant to bending
  • Suitable for drag chains and abrasion resistant
  • Reverse polarity protected due to the shape of the cable
  • halogen-free, flame-proof outer shell on PUR basis

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VAZ-FK-PUR-YE-500M

Product Description
AS-Interface flat cable
General specifications
UL File NumberE48408
Electrical specifications
Nominal voltage30.5 V
Current loading capacityAccording to DIN VDE 0298 Part 4, Table 6, Column 4
Ambient conditions
Ambient temperature-40 ... 80 °C (-40 ... 176 °F)
Mechanical specifications
Core cross sectionCopper tin-plated, extra-fine wire, class 6 in accordance with DIN VDE 0295
cross-section 1.5 mm2
Bending radiusmin. permissible bend radii in accordance with DIN VDE 0298 Part 3, Table 2
Bending stress only permitted on the wide side of the cable
Tension loadingmax. 50 N/mm2 on laying acc. to DIN VDE 0298 Part 3
MaterialPUR (TMPU)
Core insulationTPM
CableUL-Style 20549
Bending radius> 60 mm
Coloryellow (similar to RAL 1012)
Drag chain suitability
Motion velocitymax. 3 m/s
Traverse distance5 m
Accelerationmax. 5 m/s2
Torsion cyclesmin. 500000
Cable length500 m
Flammability
CableFlame-retardant as per IEC 60332-1
NoteGeneral weather resistance: Ozone and UV resistant

Classifications

SystemClasscode
ECLASS 13.027060106
ECLASS 12.027060106
ECLASS 11.027060106
ECLASS 10.0.127060106
ECLASS 9.027062011
ECLASS 8.027062011
ECLASS 5.127279201
ETIM 9.0EC003250
ETIM 8.0EC003250
ETIM 7.0EC003250
ETIM 6.0EC001578
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: VAZ-FK-PUR-YE-500M

Approvals: VAZ-FK-PUR-YE-500M

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada, USA ULE48408ALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3253BALLPDF116 KB

Associated Products: VAZ-FK-PUR-YE-500M

Accessories
AS-Interface end seal for flat cablefa
Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

AS-Interface Product Range

Get to know our full range of AS-Interface products.