Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

H-System Custom Cable CAB-DVM-**-S37I**-**-****

CAB-DVM-**-S37I**-**-****
  • System cable for Emerson DeltaV M-series and DeltaV S-series
  • Connects the IDC connector on the Emerson baseplate to the 37-pin Sub-D connector on the H-System termination board
  • Preconfigured lengths

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  CAB-DVM-**-S37I**-**-****

Product Description
Cordset with IDC socket for the Emerson baseplate and 37-pin Sub-D socket for the H-System termination board, PVC cable
Electrical specifications
Rated voltage30 V
Rated currentmax. 1 A
Lead resistance< 70 mΩ / m
Cable capacitancewire/wire: approx. 120 pF /m
wire/shield: approx. 160 pF /m
Cable inductanceapprox. 0.65 µH /m
Standard conformity
FlammabilityIEC 60332-1-2 , flame-resistant
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F) , fixed installation
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
ConnectionSub-D socket , 37 pins/37 pins
IDC socket, 16-pin, 20-pin and 24-pin
Material
SocketSub-D socket : Zinc die cast, nickel plated
SheathingPVC
Core insulationPVC
CableLiYCY
Diameter18 cores: 7.3 mm (0.29 inch)
Bending radiusmin. 6 x external diameter, fixed installation
Colorgrey
Cores18 x 0.14 mm2
Conductor constructionstranded wire , fine-strand
Shieldtinned copper braiding
Massapprox. 200 g + 104 g /m

Classifications

SystemClasscode
ECLASS 13.027060106
ECLASS 12.027060106
ECLASS 11.027060106
ECLASS 10.0.127060106
ECLASS 9.027062011
ECLASS 8.027062011
ECLASS 5.127279201
ETIM 9.0EC003250
ETIM 8.0EC003250
ETIM 7.0EC003250
ETIM 6.0EC001578
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: CAB-DVM-**-S37I**-**-****

Product Documentation: CAB-DVM-**-S37I**-**-****

Language Selection:
ManualsLanguageFile TypeFile Size
Manual Termination Board Solutions Emerson DeltaV (H-System)ENGPDF2621 KB

Approvals: CAB-DVM-**-S37I**-**-****

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3623AALLPDF43 KB

Associated Products: CAB-DVM-**-S37I**-**-****

Variants
Connects the IDC connector on the Emerson baseplate to the 37-pin Sub-D connector on the H-System termination board, System cable for Emerson DeltaV S-series, 16-channel, 2 m cable lengthpa
Connects the IDC connector on the Emerson baseplate to the 37-pin Sub-D connector on the H-System termination board, System cable for Emerson DeltaV M-series and DeltaV S-series, 8-channel, 2 m cable lengthpa
Connects the IDC connector on the Emerson baseplate to the 37-pin Sub-D connector on the H-System termination board, System cable for Emerson DeltaV M-series and DeltaV S-series, 32-channel, 2 m cable lengthpa
Connects the IDC connector on the Emerson baseplate to the 37-pin Sub-D connector on the H-System termination board, System cable for Emerson DeltaV M-series and DeltaV S-series, 32-channel, 2 m cable lengthpa
Connects the IDC connector on the Emerson baseplate to the 37-pin Sub-D connector on the H-System termination board, System cable for Emerson DeltaV M-series and DeltaV S-series, 32-channel, 25 m cable lengthpa
Connects the IDC connector on the Emerson baseplate to the 37-pin Sub-D connector on the H-System termination board, System cable for Emerson DeltaV M-series and DeltaV S-series, 8-channel, 10 m cable lengthpa
Connects the IDC connector on the Emerson baseplate to the 37-pin Sub-D connector on the H-System termination board, System cable for Emerson DeltaV M-series and DeltaV S-series, 32-channel, 10 m cable lengthpa
Connects the IDC connector on the Emerson baseplate to the 37-pin Sub-D connector on the H-System termination board, System cable for Emerson DeltaV S-series, 16-channel, 10 m cable lengthpa
Connects the IDC connector on the Emerson baseplate to the 37-pin Sub-D connector on the H-System termination board, System cable for Emerson DeltaV M-series and DeltaV S-series, 8-channel, 25 m cable lengthpa
Connects the IDC connector on the Emerson baseplate to the 37-pin Sub-D connector on the H-System termination board, System cable for Emerson DeltaV M-series and DeltaV S-series, 8-channel, 2 m cable lengthpa