Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Mechanical specifications | ||
---|---|---|
Material | metal | |
Mass | approx. 84 g | |
Dimensions | 34 x 33.5 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27273701 |
ECLASS 12.0 | 27273701 |
ECLASS 11.0 | 27273792 |
ECLASS 10.0.1 | 27273792 |
ECLASS 9.0 | 27273792 |
ECLASS 8.0 | 27279202 |
ECLASS 5.1 | 27279202 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31162301 |
This mounting set allows to mount the WirelessHART Adapter WHA-ADPF8B2-* to a pole or a wall. Through the modular construction, the pole can be horizontal or vertical.
The dimensions are optimized to bring the antenna of WirelessHART Adapter far away from the wall or the pole in order to minimize interference of radio communication.