Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Process Displays

Choose your product

Product

Bright, high contrast 5-digit LED indicator, Leading zero suppression, Adjustable decimal point, Maximum- and minimium-value display, Integrated counter with specific scaling, Operating voltage: 10 ... 30 V DC, Dimensions: 48 mm x 24 mm x 65 mmfa

2 adjustable trip values, 2 relay outputs, Operation via keypad, Characteristic programmable via 12 interpolation points, Resetting the outputs, automatic, manual or with external signal, Operating voltage: 10 ... 30 V DC, Relay: changeover contact, Dimensions: 96 mm x 48 mm x 102 mmfa

2 adjustable trip values, 2 relay outputs, Operation via keypad, Characteristic programmable via 12 interpolation points, Resetting the outputs, automatic, manual or with external signal, Operating voltage: 90 ... 260 V AC, Relay: changeover contact, Dimensions: 96 mm x 48 mm x 102 mmfa

Temperature display in °C or °F, Resolution up to 0.1 °C, Extremely bright, large LED indicator, RTD types Pt100, Ni100 in 2-, 3-, or 4-wire mode, Galvanic isolation, Operating voltage: 10 ... 30 V DC galvanically isolated, Dimensions: 48 mm x 24 mm x 68.3 mmfa

Temperature display in °C or °F, Resolution up to 0.1 °C, Extremely bright, large LED indicator, For thermocouples J, K, and N, Galvanic isolation, Operating voltage: 10 ... 30 V DC galvanically isolated, Dimensions: 48 mm x 24 mm x 68.3 mmfa

Galvanic isolation, Polarity reversal protected, Degree of protection IP65 (front only), Operating voltage: 10 ... 30 V DC galvanically isolated, Dimensions: 96 mm x 48 mm x 90.7 mmfa

Narrow down search result list