Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Splitter box 8 x M8 single allocation, with trunk cable |
General specifications | ||
---|---|---|
Connector 1 | ||
Connection | socket | |
Construction type | 8x M8 | |
Locking | screw connection | |
Number of pins | 3 | |
Coding | A-coded | |
Connector 2 | ||
Connection | cable end | |
UL File Number | E223772 | |
Indicators/operating means | ||
LED green | supply voltage each module | |
LED yellow | I/O status indication | |
Electrical specifications | ||
Operating voltage | 24 V DC, max. 30 V DC | |
Operating current | ≤ 5 mA per channel indication element | |
Current loading capacity | ≤ 2 A per channel, ≤ 2 A per plug-in station, ≤ 6 A total current per splitter box |
|
Conformity | ||
Degree of protection | EN 60529 | |
Plug connection | connector M8 x 1 : IEC 61076-2-104 | |
Flammability | UL 94 | |
Approvals and certificates | ||
UL approval | AWM STYLE 20549 (cable) | |
Ambient conditions | ||
Ambient temperature | ||
Plug connector | -25 ... 80 °C (-13 ... 176 °F) | |
Cable, fixed installation | -40 ... 90 °C (-40 ... 194 °F) | |
Cable, flexing | -5 ... 80 °C (23 ... 176 °F) | |
Mechanical specifications | ||
Plug connector | ||
Tightening torque | 0.2 Nm | |
Mating cycles | min. 100 | |
Degree of protection | IP67 | |
Cable | according to IEC/EN 60228 (DIN VDE 0295) class 5 | |
Sheath diameter | 7.9 mm | |
Bending radius | > 10 x cable diameter, movable installation > 7.5 x cable diameter, fixed installation |
|
Sheath color | black (similar to RAL 9005) | |
Cores | Signal wires (4): 8 x 0.34 mm2 Supply line (1, 3): 2 x 0.75 mm2 |
|
Cores color | Core 1/4 (A): white Core 2/4 (A): green Core 3/4 (A): yellow Core 4/4 (A): grey Core 5/4 (A): pink Core 6/4 (A): red Core 7/4 (A): black Core 8/4 (A): violet Core 1 ... 8/1 (+24 V): brown Core 1 ... 8/3 (0 V): blue |
|
Core construction | Signal line (4): 19 x 0.15 mm Supply line (1, 3): 42 x 0.15 mm |
|
Length | 10 m | |
Cable code | Li YY 11Y-HF | |
Drag chain suitability | ||
Drag chain cycles | min. 1500000 | |
Motion velocity | max. 2 m/s | |
Traverse distance | 2 m | |
Mass | 1142 g | |
Material | ||
PWIS free | yes | |
Plug connector | ||
Screw connection | Cu alloy , nickel-plated | |
Body | PBT, black | |
Seal | FKM | |
Contact surface | Ni/Au | |
Flammability | V-0 | |
Cable | ||
Sheathing | PUR | |
Core insulation | PVC | |
Chemical resistance | good | |
General information | ||
Note | During installation of cables respect the maximum allowed bending radius. Excessive bending forces endanger the degree of protection. Secure the connector from mechanical forces, for example by means of cable ties. Close unused plug-in slots prior to commissioning. Respective sealing elements you will find under "accessories". |
System | Classcode |
---|---|
ECLASS 13.0 | 27440108 |
ECLASS 12.0 | 27440108 |
ECLASS 11.0 | 27440108 |
ECLASS 10.0.1 | 27440108 |
ECLASS 9.0 | 27440108 |
ECLASS 8.0 | 27279219 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC002585 |
ETIM 8.0 | EC002585 |
ETIM 7.0 | EC002585 |
ETIM 6.0 | EC002585 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31261501 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 1270 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
US CA UL | E223772 | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-4995 | ALL | 338 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-6887 | ALL | 207 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|