Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Female connector, field-attachable V15-W-PG7

V15-W-PG7
  • Screw terminal connection
  • Metal locking

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V15-W-PG7

Product Description
Female connector M12 angled A-coded 5-pin, field-attachable
General specifications
Connector 1
Connectionsocket
Construction typeM12
Styleangled
Lockingscrew connection
Number of pins5
CodingA-coded
Electrical specifications
Operating voltagemax. 48 V AC / 60 V DC
Operating currentmax. 4 A
Volume resistance< 10 mΩ
Conformity
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
Ambient conditions
Ambient temperature-28 ... 90 °C (-18.4 ... 194 °F) , note derating
Pollution degree3
Mechanical specifications
Plug connector
Tightening torque1.5 ... 1.6 Nm
Tool installationstraight knurling
Mating cyclesmin. 50
Degree of protectionIP65
Connectionscrew terminals for max. 0.75 mm2 / AWG 18
Cable
Sheath diameter4 ... 6 mm
Mass28.9 g
Material
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyPBT, black
SealNBR , FKM
Contact surfaceCuSnZn

Classifications

SystemClasscode
ECLASS 13.027440116
ECLASS 12.027440116
ECLASS 11.027440102
ECLASS 10.0.127440102
ECLASS 9.027440102
ECLASS 8.027440104
ECLASS 5.127279201
ETIM 9.0EC002635
ETIM 8.0EC002635
ETIM 7.0EC002635
ETIM 6.0EC002635
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V15-W-PG7

Design / Simulation: V15-W-PG7

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP886 KB
CAD Portal / CAD PortalALLLINK---

Approvals: V15-W-PG7

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-4666AALLPDF284 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6828ALLPDF210 KB

Associated Products: V15-W-PG7

Accessory of
Cable, PVC/PVC, 5-core greyfa
Spiral Cable, PUR/PUR, 3-core blackfa
Spiral Cable, PUR/PUR, 3-core blackfa
Spiral Cable, PUR/PUR, 3-core blackfa
Spiral Cable, PUR/PUR, 3-core blackfa
Spiral Cable, PUR/PUR, 3-core blackfa
Spiral Cable, PUR/PUR, 4-core blackfa
Spiral Cable, PUR/PUR, 4-core blackfa
Spiral Cable, PUR/PUR, 4-core blackfa
Spiral Cable, PUR/PUR, 4-core blackfa
Spiral Cable, PUR/PUR, 5-core blackfa
Spiral Cable, PUR/PUR, 5-core blackfa
Spiral Cable, PUR/PUR, 5-core blackfa
Spiral Cable, PUR/PUR, 5-core blackfa
Cable, PUR/PP, 5-core weld spatter resistant black, UL approved, drag chain suitable, torsion resistantfa
Spiral Cable, PUR/PUR, 5-core blackfa
Spiral Cable, PUR/PUR, 3-core blackfa
Cable, PUR/PP, 5-core, welding-bead resistant yellow, UL approved, drag chain suitable, torsion resistantfa